Part Number: N492-08D-LC
Toolless pass-through fiber panel snaps easily into Tripp Lite wall-mount fiber enclosures to complete singlemode or multimode fiber connections.
- Simple installation with no tools required
- Made from heavy-duty 1.2 mm cold-rolled steel
- Includes dust caps to protect unused connectors
- Works with multimode and singlemode fiber
- Features 8 LC duplex connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N492-08D-LC High-Density Fiber Adapter Panel (MMF/SMF) is designed specifically for use with N492-WM2-BK or N492-WM4-BK Wall-Mount Fiber Enclosures. The pass-through panel features eight LC duplex connectors that work with both multimode and singlemode applications. It’s easy to install—just snap the panel into the enclosure with no tools required. It’s made from heavy-duty 1.2 mm cold-rolled steel that will last a lifetime. Dust caps are included to protect unused connectors from debris or damage.
Features
- Recommended for multimode or singlemode fiber connections
- Simple snap-in installation with no tools required
- 8 LC duplex connectors
- Heavy-duty 1.2 mm cold-rolled steel construction
- Dust caps protect unused connectors from debris and damage
- Compatible with N492-WM2-BK or N492-WM4-BK Wall-Mount Fiber Enclosures
System Requirements
- N492-WM2-BK or N492-WM4-BK wall-mount fiber enclosure
Package Includes
- N492-08D-LC High-Density Fiber Adapter Panel (MMF/SMF)
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332202949 |
| Product Type | Adapter |
| Technology | Multimode; Singlemode |
CONNECTIONS
| Number of Ports | 8 |
| Side A - Connector 1 | LC DUPLEX (FEMALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 1.40 x 5.50 x 2.20 |
| Shipping Weight (lbs.) | 0.40 |
| Unit Dimensions (hwd / in.) | 5.078 x 1.181 x 1.220 |
ENVIRONMENTAL
| Operating Temperature Range | -40° to 140°F (-40° to 60°C) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N520-01M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) | |
| N520-03M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) | |
| N520-05M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) | |
| N820-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) | |
| N820-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) |