Part Number: N484-12LC
- High Density Fiber Cassette for use with the N484-00U and N484-01U chassis'
- 10GbE Pass-Through Cassette, with (x12) LC Duplex connections
- Guaranteed compatibility when used with recommended cabling
- Compatible with both singlemode and multimode fiber cables.
- Designed specifically for use with cables, such as the N820- and N821-Series cables
- Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
Guaranteed compatibility when used with recommended cabling. Compatible with both singlemode and multimode fiber cables. Designed specifically for use with N820- and N821-Series cables.
Overview
The N484-12LC is a high-density 10 Gb Pass-through Cassette with (x12) LC Duplex connections. Designed specifically for use with N484-00U and N484-01U chassis. Up to four cassettes per N484-01U or one cassette per N484-00U. Each duplex LC connection is rated for 10 GbE, with an extremely low max insertion loss of 0.35db, well under the IEEE 802.3ae maximum channel loss spec of <25db. Guaranteed compatibility when used with recommended cabling. Compatible with both singlemode and multimode fiber cables. Designed specifically for use with N820- and N821-Series cables. Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory-terminated connectors that reduce the time and labor required of field connector terminations. Cassette housing is manufactured with heavy-duty 1.0mm cold-rolled steel.
Features
- High Density Fiber Cassette for use with the N484-00U and N484-01U chassis'
- 10 GbE Pass-Through Cassette, with (x12) LC Duplex connections
- Complies with IEEE 802.3ae (10 GbE) and ANSI T11.2 (Fibre Channel) requirements
- Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
- Guaranteed compatibility when used with recommended cabling
- Compatible with both singlemode and multimode fiber cables.
- Designed specifically for use with cables, such as the N820- and N821-Series cables
- Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required
- Each cassette features factory terminated connectors that reduce the time and labor required of field connector terminations.
- Housing made of heavy duty, 1.0mm Cold Rolled Steel
- Includes dust caps for unused ports
System Requirements
- Guaranteed compatibility when used with recommended cabling
- Compatible with both singlemode and multimode fiber cables
- Designed specifically for use with N820- and N821-Series cables
Package Includes
- N484-12LC 10Gb Pass-Through Cassette - (x12) LC Duplex
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332187260 |
| Technology | Multimode |
CONNECTIONS
| Number of Ports | 12 |
| Side A - Connector 1 | LC DUPLEX (FEMALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 2.36 x 5.12 x 1.46 |
| Shipping Weight (lbs.) | 0.55 |
| Unit Dimensions (hwd / in.) | 1.200 x 3.500 x 4.700 |
| Unit Weight (lbs.) | 0.3 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 122°F (-20° to 50°C) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
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
Product Videos
- N484-Series High-Density Copper/Fiber Cassette Solution
https://tripplite.eaton.com/video/n484-series-high-density-copper-fiber-cassette-solution/91921 - Modular Fiber Patch Panels
https://tripplite.eaton.com/video/modular-fiber-patch-panels/136134
Product Images