Part Number: N482-00U
Mounts a single fiber cassette to a rack without the extra expense of a 1U chassis or to an area without an existing rack infrastructure, including remote workstations, new build-outs and temporary applications.
- Holds a single N482-Series cassette
- Mounts to metal surface via attached magnets
- Made from heavy-duty cold-rolled steel
- No added heat or cooling load
- Ideal for connecting 10, 40 and 100/120 GbE equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N482-00U High-Density Fiber Cassette Sleeve is a cost-effective solution for adding a single N482-Series fiber cassette to your network application without buying a chassis. Made of heavy-duty cold-rolled steel, this space-saving 0U sleeve mounts to the metal surface of your EIA-standard 19-inch rack or cable manager via two attached magnets.
The N482-00U is recommended for adding an extra cassette to a rack application without the expense of a new 1U chassis, as well as adding fiber connectivity where no existing rack infrastructure exists, such as a remote workstation, new build-out or temporary install location. It reduces cable clutter by allowing you to connect cables at the cable manager through which they are being routed.
The N482-00U accommodates N482-Series cassettes, including LC and MTP/MPO connector types. It allows you to connect 10 GbE, 40 GbE and 100/120 GbE network equipment with elegance, ease and little cost. The fully passive sleeve adds no heat or cooling load.
Features
- Holds a single N482-Series fiber cassette
- Attaches to metal rack enclosures and cable managers with included magnets
- Expands an installation without purchasing a new 1U chassis
- Adds network connectivity to areas without existing infrastructure
- Ideal for connecting 10 GbE, 40 GbE and 100/120 GbE network equipment
- Connects cables at cable manager through which they’re being routed
- Fully passive with no added heat or cooling load
- Made from heavy-duty cold-rolled steel
Specifications
OVERVIEW
| UPC Code | 037332202451 |
| Accessory Type | Pass-Through Panel |
| Technology | Multimode |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 2.00 x 4.60 x 10.40 |
| Shipping Weight (lbs.) | 0.80 |
| Unit Dimensions (hwd / in.) | 2.000 x 4.600 x 10.400 |
| Panel Style | Cassette Type |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 122°F (-20° to 50°C) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N482-12M12-X2 | 40 GB Pass-Through Cassette, (x12) 12-Fiber MTP/MPO ( Female ) | |
| N482-1M24-LC12 | 100Gb/120Gb to 10Gb Breakout Cassette - 24-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC | |
| N482-2M12-LC12 | 40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC | |
| N482-2M24-6M12 | 100Gb/120Gb to 40Gb Breakout Cassette - (x2) 24-Fiber MTP/MPO ( Male with Pins ) to (x6) 12-Fiber OM4 MTP/MPO ( Male with Pins ) | |
| N482-3M8-LC12 | 40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb (x3) 8-Fiber OM4 MTP/MPO (Male with Pins) to (x12) LC Duplex, Type-B Polarity | |
| N482-3M8L12-B | 40/100Gb OM4 Fiber Breakout Cassette with Built-In MTP Cables, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber OM4 MTP/MPO to (x12) LC Duplex | |
| N482-3M8L12S-B | 40/100Gb Fiber Breakout Cassette with Built-In MTP Cables, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber Singlemode MTP/MPO to (x12) LC Duplex 9/125 | |
| N482-6M24-6M24 | 100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female ) |