Part Number: N080-104 TAA
Clean, simple wall-mount faceplate for terminating in-wall audio/video, voice and Ethernet cable lines. Works with any type of keystone jack, including those used in Cat5e/6/6a, USB, HDMI, DisplayPort and RCA applications.
- Compatible with any type of keystone jack
- White color blends into any home or office décor
- High-impact polycarbonate construction
- Fits any mid-sized or standard single-gang box
- Includes mounting screws
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N080-104 4-Port Single-Gang Universal Keystone Wallplate provides a clean and simple method for connecting audio/video, voice and Ethernet cable lines at the wall. Any type of keystone jack, such as those used in Cat5e/6/6a, USB, HDMI, DisplayPort and RCA applications, snaps easily into the cutouts for quick cable connection. White color blends elegantly into any home or office décor for a sleek, professional installation. Made from high-impact polycarbonate. Fits any mid-sized or standard single-gang box. Includes two mounting screws for easy installation. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Works with any type of keystone jack, including those used in Cat5e/6/6a, USB, HDMI, DisplayPort and RCA applications
- Mounting hardware included
Durable Construction
- Made from high-impact polycarbonate
- White color blends into any home or office décor
- Fits any mid-sized or standard single-gang box
TAA Compliant
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332195562 |
| Accessory Type | Wall Plate |
| Technology | Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; FireWire; DisplayPort |
| Country/Region | Global |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | KEYSTONE JACK CUTOUT |
| Side B - Connector 1 | KEYSTONE JACK CUTOUT |
PHYSICAL
| Color | White |
| Total Number of Ports | 4 |
| Shipping Dimensions (hwd / in.) | 6.69 x 3.94 x 0.50 |
| Shipping Weight (lbs.) | 0.10 |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Panel Mount
| Model Number | Description | |
|---|---|---|
| P162-001-KPA-BK | High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m) | |
| P164-001-KPA-BK | High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, 1 ft. (0.31 m) | |
| P169-000-KPA-BK | Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black |
USB Cables
| Model Number | Description | |
|---|---|---|
| U024-001-KPA-BK | USB 2.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m) |
USB Panel Mount
| Model Number | Description | |
|---|---|---|
| U060-000-KPA-BK | USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black | |
| U324-001-KPA-BK | USB 3.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, Black, 1 ft. (0.31 m) | |
| U325-000-KP-BK | USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black, TAA | |
| U325-000-KPA-BK | USB 3.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black | |
| U325-001-KPA-BK | USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft. (0.31 m) |
Couplers
| Model Number | Description | |
|---|---|---|
| P164-000-KJ-WH | HDMI Keystone Wallplate Coupler, White (F/F) | |
| P164-000-KP-BK | HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black, TAA | |
| P164-000-KPA-BK | HDMI All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black |