Part Number: N080-SMB1-WH TAA
Deep back box for mounting a wallplate as part of a raceway system. Ideal for multiple audio/video, voice and Ethernet in-wall applications using any type of keystone jack, including Cat5e/6/6a, USB, HDMI, DisplayPort and RCA.
- Accepts mid-sized and standard wallplates
- Raceway cutouts in 3 sizes: 1, 1.25 and 1.75 in. diameter
- White color blends into any home or office décor
- Durable ABS thermoplastic construction
- Includes mounting screws
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N080-SMB1-WH Single-Gang Surface-Mount Junction Box is perfect for mounting a wallplate to complete multiple audio/video, voice and Ethernet in-wall connections using any type of keystone jack, including Cat5e/6/6a, USB, HDMI, DisplayPort and RCA. Designed to work with mid-sized and standard single-gang wallplates, such as the N080-Series, this back box is two inches deep. It features raceway cutouts in three different sizes (1 inch, 1.25 inches and 1.75 inches in diameter) on each side, as well as a rectangular knockout on the back. The cover snaps securely to the base with no screws required. Made from durable ABS thermoplastic. White color blends elegantly into any home or office décor for a sleek, professional installation. Includes two mounting screws for easy installation. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Compatible with mid-sized and standard single-gang wallplates (including N080-Series)
- 2 in. deep
- Raceway cutouts on each side in 3 sizes: 1, 1.25 and 1.75 in. diameter
- Rear rectangular knockout
- Mounting hardware included
Durable Construction
- Made from high-impact ABS thermoplastic
- Comes in white to blend into home or office décor
- Cover snaps to the base with no screws required
TAA Compliant
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332195586 |
| Accessory Type | Wall Plate |
| Technology | Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); HDBaseT; HDMI; DisplayPort |
| Country/Region | Global |
CONNECTIONS
| Side A - Connector 1 | KEYSTONE JACK CUTOUT |
| Side B - Connector 1 | KEYSTONE JACK CUTOUT |
PHYSICAL
| Color | White |
| Total Number of Ports | 0 |
| Shipping Dimensions (hwd / in.) | 0.50 x 7.08 x 10.63 |
| Shipping Weight (lbs.) | 0.28 |
| Unit Dimensions (hwd / in.) | 5.100 x 3.300 x 2.100 |
| Unit Weight (lbs.) | 0.27 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
| Operating Humidity Range | 10 to 90% RH |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Cable Management
| Model Number | Description | |
|---|---|---|
| N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-C25-IC-WH | Raceway Inside Corner Connector, 20 Pack, White, TAA | |
| N080-C25-L-WH | Raceway L Connector, 20 Pack, White, TAA | |
| N080-C25-ST-WH | Raceway Straight Connector, 20 Pack, White, TAA |