Part Number: N484-01U-MINI
- 1U chassis accepts fiber and copper cassettes, including RJ45, SFP+, LC and MTP/MPO
- Allows interconnection of any combination of 10 Gb, 40 Gb and 100/120 Gb fiber equipment
- Compact design eliminates front door and rear cable bar to allow more inside rack space
- Fully passive mini enclosure panel adds no heat or cooling load
- Ideal for single- and multimode applications in small/medium enterprise environments
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Compatible with N484-Series copper and fiber cassettes
Package Includes
- N484-01U-MINI High-Density Copper/Fiber Enclosure Mini Panel
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332250438 |
| Accessory Type | Pass-Through Panel |
| Technology | Cat5/5e; Cat6; Cat6a; Multimode |
Firmware / Software Docs
| Offset Ports | No |
CONNECTIONS
| Cassette Capacity | 4 |
| Side A - Connector 1 | Cassette Cutout |
| Side B - Connector 1 | Cassette Cutout |
PHYSICAL
| Primary Form Factor | Rackmount |
| Color | Black |
| Material of Construction | Aluminum, Steel |
| Rack Height | 1U |
| Rackmountable | Yes |
| Shipping Dimensions (hwd / in.) | 2.00 x 19.50 x 2.40 |
| Shipping Weight (lbs.) | 1.65 |
| Unit Dimensions (hwd / in.) | 1.730 x 18.980 x 1.190 |
| Unit Weight (lbs.) | 1.37 |
| Panel Style | Cassette Type |
FEATURES & SPECIFICATIONS
| All-in-One Kit | No |
| Keystone Jacks | No |
| Built-in Cables | No |
| Color-Coded Connections | No |
| EIA/TIA 2/32 Spacing | No |
| Down-Angled Ports | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N484-12LC | 10GbE Pass-Through Cassette - (x12) LC Duplex | |
| N484-12M12 | 40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female ) | |
| N484-12M24 | 100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female ) | |
| N484-12RJ | Cat6a Pass-Through Cassette - (x12) RJ45 | |
| N484-1M24-LC12 | 100Gb/120Gb to10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex | |
| N484-2M12-LC12 | 40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex | |
| N484-2M24-6M12 | 100Gb/120Gb to 40Gb Breakout Cassette, (x2) 24-Fiber MTP/MPO (Male with Pins) to (x6) 12-Fiber MTP/MPO (Male with Pins) |
Documents & Downloads
Documentation
Useful Web Pages
Product Images