Part Number: N237A-P18N-WHSH TAA
- Cat6a STP patch cord rated for high-speed 10 Gbps communications
- Supports Type 4 Power over Ethernet (PoE) and PoE++ up to 100 watts
- Ideal for security cameras, WAPs, LEDs and other ceiling-mount PoE++ devices
- Certified IEEE 802.3bt PoE++ cable saves you expense and effort of powering PoE devices individually
- Carries CMR-LP5 certification for withstanding temperatures up to 167°F (75°C)
- 3-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332250520 |
| Accessory Type | Cable Assembly Kit |
| Technology | Cat6a |
| Country/Region | Global |
| Accessory Class | Networking Accessories |
CONNECTIONS
| PoE Capability | 100W (802.3bt) |
| PoE Power Budget (Watts) | 100 |
| Side A - Connector 1 | 110 IDC |
| Side B - Connector 1 | RJ45 (MALE) |
| Contact Plating | Gold |
| PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
PHYSICAL
| Color | Blue |
| Cable Jacket Color | Blue |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | CMR; CMR-LP; LP5 |
| Cable Shielding | F/UTP |
| Cable Outer Diameter (OD) | 7.3 +/- 0.3mm |
| Cable Length (ft.) | 1.5 |
| Cable Length (in.) | 18 |
| Total Number of Ports | 0 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 0-90% non-condensing |
COMMUNICATIONS
| Network Compatibility | 10 Gbps |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |