Part Number: N042D-300-WH TAA
- Ideal for home theater, VoIP or Ethernet in-wall wiring installations
- Compatible with N042D-Series center plate inserts (sold separately)
- High-impact polycarbonate construction designed to last long in your décor
- Hardware included for mounting flush with compatible Decora-style insert plate
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332249678 |
| Accessory Type | Wall Plate |
| Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; USB 2.0 (High Speed) |
| Country/Region | Global |
CONNECTIONS
| Side A - Connector 1 | KEYSTONE JACK CUTOUT |
| Side B - Connector 1 | KEYSTONE JACK CUTOUT |
PHYSICAL
| Color | White |
| Material of Construction | ABS |
| Total Number of Ports | 0 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
| Relative Humidity | 10% to 90% (Non-Condensing) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |