Part Number: N484-01U
- Space saving 1U, 19" rackmountable design supports up to 4 High Density Copper / Fiber cassettes
- Choose amongst a wide array of cassettes ranging from LC and MTP fiber to SFP+ and RJ45 copper, all in a single 1U chassis
- Fiber cassettes allow for the connection and interconnection of 10Gb, 40Gb, and 100/120Gb equipment
- The N484-12SFP-K Passive SFP+ hub cassette is an innovative solution that allows for distributed redundancy between multiple 40Gb devices
- Fully passive; no added heat or cooling load
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N484-01U is a 19-inch rack-mount chassis that supports up to four high-density copper/fiber cassettes for managing your networking equipment in 1U of space. Choose among a wide array of cassettes ranging from LC and MTP fiber to SFP+ and RJ45 copper. Fiber cassettes come in multiple variations, allowing you to connect and interconnect your 10 Gb, 40 Gb and 100/120 Gb equipment. The N484-12SFP-K is an innovative 12-port passive SFP+ hub cassette that comes with six QSFP+ to (x4) SFP+ breakout cables, allowing for distributed redundancy between multiple 40 Gb devices. The N484-01U is a solution that is well suited for SME (Small and Medium Enterprise) and other applications where equipment is being connected in one to three adjacent racks. In addition, this unique chassis allows for seamless flexibility to connect to existing cabling infrastructure. Add up to 48 ports of Duplex LC, MTP, Cat5e/6 RJ45 or SFP+.
Features
- Space saving 1U, 19" rackmountable design supports up to 4 High Density Copper / Fiber cassettes
- Choose amongst a wide array of cassettes ranging from LC and MTP fiber to SFP+ and RJ45 copper, all in a single 1U chassis
- Fiber cassettes allow for the connection and interconnection of 10Gb, 40Gb, and 100/120Gb equipment
- The N484-12SFP-K Passive SFP+ hub cassette is an innovative solution that allows for distributed redundancy between multiple 40Gb devices
- Fully passive, no added heat or cooling load
- Features a fold-down door panel on the front of the unit that protects your connections, while rotating out of the way to provide full access. Door panel can also be removed altogether.
- Fold-down door panel opens 180° to reveal labels for cable routing information
- Includes optional rear-mounting cable management bracket for proper routing of cabling
- Manufactured with heavy duty, 1.0mm Cold Rolled Steel
Specifications
OVERVIEW
| UPC Code | 037332187239 |
| Accessory Type | Pass-Through Panel |
| Technology | Cat5/5e; Cat6; Cat6a; Multimode |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 14.96 x 21.30 x 3.54 |
| Shipping Weight (lbs.) | 6.39 |
| Unit Dimensions (hwd / in.) | 1.750 x 21.260 x 19.000 |
| Unit Weight (lbs.) | 4.4 |
| Panel Style | Cassette Type |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N484-12LC | 10GbE Pass-Through Cassette - (x12) LC Duplex | |
| N484-12M12 | 40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female ) | |
| N484-12M24 | 100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female ) | |
| N484-12RJ | Cat6a Pass-Through Cassette - (x12) RJ45 | |
| N484-1M24-LC12 | 100Gb/120Gb to10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex | |
| N484-2M12-LC12 | 40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex | |
| N484-2M24-6M12 | 100Gb/120Gb to 40Gb Breakout Cassette, (x2) 24-Fiber MTP/MPO (Male with Pins) to (x6) 12-Fiber MTP/MPO (Male with Pins) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- N484-Series High-Density Copper/Fiber Cassette Solution
https://tripplite.eaton.com/video/n484-series-high-density-copper-fiber-cassette-solution/91921 - Modular Fiber Patch Panels
https://tripplite.eaton.com/video/modular-fiber-patch-panels/136134 - High-Density Cable Pass-Through Cassette Kit
https://tripplite.eaton.com/video/high-density-cable-pass-through-cassette-kit/93543
Product Images