Part Number: N490-016-SCSC

- Simplified Fiber Optic Patching
- Multimode 62.5/125, 50/125, and Singlemode 9/125
- 16 ports in 1U of rackspace
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This 16-port 1U rack-mount SC/SC Fiber Optic Patch Panel provides efficient and easy management of fiber optic cables in the rack or cabinet. Pre-loaded, feed-thru duplex multimode connectors are mounted on a 16-gauge, cold rolled, black powder coated steel panel. Use with 62.5/125 or 50/125 multimode fiber Ethernet cables, as well as 9/125 Singlemode. Panel measures 19 inches wide by 1.75 inches high.
Specifications
OVERVIEW
UPC Code | 037332135322 |
Product Type | Feed-Through |
Technology | Multimode |
CONNECTIONS
Number of Ports | 16 |
Side A - Connector 1 | SC DUPLEX (FEMALE) |
Side B - Connector 1 | SC DUPLEX (FEMALE) |
PHYSICAL
Shipping Dimensions (hwd / in.) | 4.00 x 3.00 x 21.70 |
Shipping Weight (lbs.) | 1.30 |
Panel Style | Pass-Through |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images