Part Number: U437-001-C-V2

Connects stereo headphones or a microphone plus a USB wall charger to the USB-C port on your MacBook Pro or Windows laptop.
- Adds a 3.5 mm headphone/mic port to a device that comes without a stereo audio jack
- USB-C port supports 60W PD 3.0 and 18W QC 2.0 output for charging host device
- Slim housing fits into a backpack or laptop bag for convenient listening anywhere
- Plug-and-play operation with no software required for speedy installation
- Compatible with Android, Windows, macOS, Linux and Chrome operating systems
- 3-year limited warranty
Features
3.5 mm Audio Adapter Connects to Your Laptop’s USB-C or Thunderbolt 3 Port
This USB Type-C to Stereo Audio Adapter allows you to connect a microphone, earbuds, headphones or speakers to your MacBook Pro, Windows laptop, Chromebook, iPad Pro or other device with a USB-C or Thunderbolt 3 port. This adapter allows you to bypass a defective sound card or 3.5 mm headphone jack, as well as connect to a device that offers only USB-C or Thunderbolt 3 ports.
USB-C Charging Port Charges Connected Device via AC Wall Charger
The USB-C port supports Power Delivery (PD) 3.0 output up to 20V 3A (60W), which is sufficient for charging the connected source device more quickly than other chargers. It also supports Quick Charge (QC) 3.0 output up to 9V 2A (18W) for QC-compatible smartphones and tablets. Just connect the host device’s AC wall charger to the USB-C port. By connecting both the USB-C and 3.5 mm audio ports at the same time, you can listen to your tunes or record a podcast without using precious battery power.
Ready to Use Right Out of the Package
The plug-and-play audio adapter requires no software or external power. The slim aluminum housing fits easily into a pocket, purse, backpack, briefcase or laptop bag for connecting on the go. The 24-bit U437-001-C-V2 converts digital high-resolution audio to analog at a 96 kHz sample rate to maintain a crisp, lively sound.
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB digital audio
- Microphone, headphones, earbuds and/or speakers with 3.5 mm plug
- Windows 10, macOS 8.6 or above, Linux, Chrome or Android operating system
Package Includes
- U437-001-C-V2 USB-C to 3.5 mm Headphone Jack Adapter
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332269676 |
Technology | USB; Stereo Audio |
AUDIO
Audio Ports | 3.5MM (FEMALE) |
Audio Ports Details |
|
Audio Input | USB-C |
Audio Output | 3.5mm |
Audio Specification | Support Digital Hi-Res Audio (High Resolution Audio); DAC Supports 44.1/48/96KHz Sample Rate, 16/24-bit; ADC input supports 48KHz Sample Rate, 16bit |
POWER
Power Source Type | USB |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | 3.5MM (FEMALE) |
Side B - Connector 2 | USB C (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | N/A |
CHARGING
Number of Charging Ports | 1 |
Total Charging Amps | 3A |
Total Charging Watts | 60 |
Charging Method | USB |
Charging Method Detail |
|
Charging Port Type | USB C (FEMALE) |
Charging Ports | USB-C: 60W (20V 3A) Power Delivery (PD 3.0) |
Charging Ports Details |
|
Charging Ports / Amps | 3A |
Charging Amps per Port | 3A (PD Charge); 2A (QC 2.0) |
PHYSICAL
Color | Silver |
Material of Construction | TPE, Aluminum, SPTE, PCB |
Shipping Dimensions (hwd / in.) | 5.90 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.02 |
Unit Dimensions (hwd / in.) | 0.354 x 1.964 x 0.504 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.0132 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85% RH |
Storage Humidity Range | 5% to 90% RH |
Power Provided to Connected Device(s) | 20V/3A (60W) PD Charging, 9V/2A (18W) QC 2.0 Charging |
FEATURES & SPECIFICATIONS
Quick Charge Compliant | 2.0 |
UASP Support | No |
Auto MDIX Support | No |
Full Duplex Support | No |
Suspend Mode Support | No |
Remote Wakeup Support | No |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images