Part Number: N785-CH75W-AC TAA
75W AC power supply provides primary or redundant power to your media converter installation.
- Supplies AC power to a media converter installation using N785-CH12
- Multiple power supplies provide primary and redundant power to prevent downtime
- 3-year limited warranty
Features
Powers Your N785-CH12 12-Port Media Converter Chassis
This 75-watt AC power supply works with the N785-CH12 media converter chassis to provide redundant power that helps prevent unwanted and expensive downtime. One N785-CH75W-AC comes pre-installed with the N785-CH12 to provide primary power. An additional power supply is also recommended as a replacement part.
System Requirements
N785-CH12 Media Converter Chassis
Package Includes
N785-CH75W-AC 75W AC Power Supply
Specifications
OVERVIEW
| UPC Code | 037332267061 |
| Accessory Type | Power Supply |
| Accessory Class | Networking Accessories |
DISPLAY
| Accessories (Included) | Fuse Glass Tube (x2) |
INPUT
| AC Power Adapter Plug(s) | NEMA 5-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 90-240V / 50/60Hz / 2A |
| AC Power Adapter Output Specs (V / A) | 12V / 6.5A |
| AC Power Adapter Cord Length (ft.) | 6 |
| AC Power Adapter Cord Length (m) | 1.83 |
POWER
| Power Source Type | AC Adapter |
PHYSICAL
| Power Cord Color | Black |
| Unit Dimensions (hwd / in.) | 5.240 x 2.320 x 9.060 |
| Unit Packaging Type | Box |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Operating Humidity Range | 20% to 90% |
| Storage Humidity Range | 20% to 90% |
FEATURES & SPECIFICATIONS
| Auto MDIX Support | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CE; FCC; RoHS |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
- Owner’s Manual for 19" 12-Slot Rack-Mount Media Converter Chassis (Models: N785-CH12, 75W AC Power Supply: N785-CH75W-AC, 75W DC Power Supply: N785-CH75W-DC) Multiple Languages
- Owner’s Manual for 19" 12-Slot Rack-Mount Media Converter Chassis (Models: N785-CH12, 75W AC Power Supply: N785-CH75W-AC, 75W DC Power Supply: N785-CH75W-DC)
- Product Datasheet
Product Images