Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Premium high-speed cabling for Cat8 premise applications that allow CMR-rated PVC jackets, such as high-end 40GBase-T data centers.

  • 22 AWG 4-pair solid copper cable rated for 25/40 Gbps networks-4x faster than Cat6a
  • Recommended for premise installations in air ducts and drop ceilings
  • Dispels EMI/RFI line noise that can destroy data and affect equipment performance
  • Meets IEEE 802.3, TIA 568.2-D and ISO/IEC 11801 industry standards
  • 1000 ft. roll of cable comes in blue for custom color-coded applications

Features

High-Speed Cat8 S/FTP Ethernet Cable Up to 4 Times Faster Than Cat6a
This Cat8 cable transmits 25/40 Gbps data, voice and audio/video through high-speed 25G/40G equipment, such as network switches, modems, routers, adapters, hubs and patch panels. Not only is its 40 Gbps data transfer speed four times that of Cat6a cable, but this Cat8 cable also supports bandwidth up to 2 GHz (2000 MHz) for carrying information and streaming video with no lag.

Premium Construction for Superior Performance
Manufactured from 22 AWG copper wire, this 1000-foot (305-meter) roll of four-pair solid-core cabling is rated for speeds up to 40 Gbps. Simply pull what you need for your installation off the spool, and keep the remainder rolled away. The N223-01K-WH meets most current industry standards, including IEEE 802.3, TIA 568.2-D and ISO/IEC 11801.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
The S/FTP (shielded foiled twisted pair) cable’s foil shielding blocks disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. Near-end crosstalk (NEXT) levels are practically eliminated, so you don’t have to worry about keeping your cables separated in crowded pathways or spend valuable time on field testing.

Blue Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
This Cat8 Ethernet cable features a blue flame-retardant CMR-rated PVC jacket, which allows easy, fast identification in a crowded rack, patch panel or workstation and helps prevent the cable from becoming accidentally disconnected.

Package Includes

N226-01K-BL Cat8 25G/40G Solid Core S/FTP Bulk Ethernet Cable, Blue, 1000 ft. (305 m)

RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332278395
TechnologyCat8; PoE
CONNECTIONS
PoE Capability  15.4W (802.3af); 30W (802.3at)
Side A - Connector 1BARE WIRE
Side B - Connector 1BARE WIRE
PoE TypeType 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at)
Connector TypeBare Wire
PHYSICAL
Cable Jacket ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingCMR
Cable ShieldingS/FTP
Cable Outer Diameter (OD)7.9 mm
Number of Conductors4 Pair
Conductor MaterialSolid Copper
Conductor Gauge22 AWG
Cable Length (ft.)1000
Cable Length (in.)12000
Shipping Dimensions (hwd / in.)12.50 x 15.30 x 15.30
Shipping Weight (lbs.)46.00
Unit Dimensions (hwd / in.)12.600 x 15.400 x 15.400
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard1000 MHz
Maximum Bandwidth as Tested1200 MHz
Network Compatibility25 Gbps; 40 Gbps
IEEE Standards Supported802.3af; 802.3at
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 214-17 (Canada); UL 444
Product ComplianceCE (Europe); IEEE 802.3bq; REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.