Part Number: B119-4X2-4K TAA
Shares 4K video/audio from 4 HDMI sources to 2 HDMI displays. Allows any source to be routed to any display or one source routed to multiple displays.
- Transmits UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality
- Supports High Dynamic Range (HDR) for rich contrast and expanded color accuracy
- Allows multi-resolution output for mixing and matching displays of various resolutions
- Switches between sources via push buttons, included remote control or RS-232 serial
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
HDMI Matrix Switch for Digital Signage or Other Applications with Multiple Video Displays
This matrix switch/splitter features four HDMI inputs and two HDMI outputs. This allows you to connect as many as four 4K video sources, such as laptops, Blu-ray players, video game systems, Roku boxes, media servers or cable/satellite boxes, and transmit them to two 4K televisions, projectors or monitors. The B119-4X2-4K is recommended for home theaters (transmit to HDTVs located in different rooms) or digital signage applications in showrooms, restaurants, trade shows, schools, training rooms and retail settings.
Enjoy Great Flexibility in Transmitting Video to Different Displays or Even Different Rooms
Send the same video image to both displays or transmit different videos to different displays and switch between them. Convenient push buttons on the front of the unit let you instantly choose which sources and displays to highlight. You can also use the included IR remote control or RS-232 serial commands.
Transmits Crystal-Clear 4K Video with Stereo Sound, HDR and 4:4:4 Color
The B119-4X2-4K supports Ultra HD resolutions up to 3840 x 2160 at 60 Hz, as well as DTS, Dolby and 7.1-channel audio. High Dynamic Range (HDR) provides a wide spectrum of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Hulu and Netflix content with no complications. This switch also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Multi-Resolution Support Allows Mixing and Matching of Displays of Different Resolutions
Say you have a brand new 4K (at 60 Hz) HDTV in the living room, but want to also connect one or more HDMI source device to the older 1080p TV in the bedroom. The B119-4X2-4K is backward compatible with 4K (at 30 Hz) and 1080p (at 60 Hz) resolutions via automatic switching. This matrix switch/splitter allows each connected monitor to display video at its maximum resolution.
Designed for Quick Setup and Immediate Use
Connect your devices to the HDMI ports with user-supplied HDMI cables up to 15 feet, and plug the included external power supply (with four international plug adapters to ensure use all over the world) into an AC power source to get started. Use the included hardware to mount the unit on a pole, wall or 19-inch rack.
TAA-Compliant for GSA Schedule Purchases
The B119-4X2-4K is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source devices with HDMI output (media server, Blu-ray player, satellite/cable box)
- Display devices with HDMI input (HDTV, projector, monitor)
Package Includes
- B119-4X2-4K 4x2 HDMI Matrix Switch/Splitter
- IR remote control
- IR extension cable, 5 ft. (1.5 m)
- RS-232 Phoenix adapter
- External power supply (Input: 100-240V, 50/60 Hz, 0.35A; Output: 5V 2A)
- (4) International plug adapters (North America, U.K., Europe, Australia)
- Mounting hardware
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332282835 |
| Product Type | Matrix Switch |
| Technology | HDMI; IR |
VIDEO
| Supported Resolutions | 1920x1080 (1080p); 3840x2160 (4K) |
| Max Supported Video Resolution | 3840 x 2160 @ 60Hz (when all 4 HDMI ports are in use) |
| Max Supported Color Depth | 8-bit |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
AUDIO
| Audio Specification | DTS, Dolby, 7.1 channel |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; Europlug; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.35A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| AC Power Adapter Cord Length (ft.) | 4.5 |
| Voltage Compatibility (VAC) | 100; 110; 125; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50/60Hz |
| Redundancy - Dual Power Inputs | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | (4) HDMI (FEMALE) |
| Side B - Connector 1 | (2) HDMI (FEMALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Input x Output | 4 x 2 |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green and Orange (Green Power LED and Orange Source LEDs (for the Source ports that have devices connected to them); Green LED will also illuminate to indicate the source that is being transmitted to each Output port 1-2. |
PHYSICAL
| Color | Black |
| Material of Construction | Metal |
| Shipping Dimensions (hwd / in.) | 2.16 x 6.45 x 13.85 |
| Shipping Weight (lbs.) | 2.09 |
| Unit Dimensions (hwd / in.) | 1.170 x 9.250 x 3.940 |
| Mounting Details | Surface mount bracket and screws |
COMMUNICATIONS
| Port Control | Push Buttons |
| IP Remote Access | No |
| EDID Compatible | Yes |
| IR Remote Extension Support | Yes |
| RS-232 Serial Extension Support | Yes |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Integrated/Removable Cable | No |
| Mounting Accessory Included | Yes |
| Multi-Resolution Support | No |
| On-Screen Display (OSD) | No |
| Port Selection | Pushbutton |
| HDCP Specification | 2.2 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CCC; CE; FCC; GS; LPS; PSE; TUV; cUL |
| Product Compliance | CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
Computer & Storage
| Model Number | Description | |
|---|---|---|
| P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images