Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Shares 4K video/audio from 4 HDMI sources to 4 HDMI displays. Allows any source to be routed to any display or one source routed to multiple displays.

  • Transmits UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality
  • Supports High Dynamic Range (HDR) for rich contrast and expanded color accuracy
  • Allows multi-resolution output for mixing and matching displays of various resolutions
  • Switches between sources via push buttons, included remote control or RS-232 serial
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Features

HDMI Matrix Switch for Digital Signage or Other Applications with Multiple Video Displays
This matrix switch/splitter features four HDMI inputs and four HDMI outputs. This allows you to connect as many as four 4K video sources, such as laptops, Blu-ray players, video game systems, Roku boxes, media servers or cable/satellite boxes, and transmit them to four 4K televisions, projectors or monitors. The B119-4X4-4K is recommended for home theaters (transmit to HDTVs located in different rooms) or digital signage applications in showrooms, restaurants, trade shows, schools, training rooms and retail settings.

Enjoy Great Flexibility in Transmitting Video to Different Displays or Even Different Rooms
Send the same video image to all displays or transmit different videos to different displays and switch between them. Convenient push buttons on the front of the unit let you instantly choose which sources and displays to highlight. You can also use the included IR remote control or RS-232 serial commands.

Transmits Crystal-Clear 4K Video with Stereo Sound, HDR and 4:4:4 Color
The B119-4X4-4K supports Ultra HD resolutions up to 3840 x 2160 at 60 Hz, as well as DTS, Dolby and 7.1-channel audio. High Dynamic Range (HDR) provides a wide spectrum of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Hulu and Netflix content with no complications. This switch also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Multi-Resolution Support Allows Mixing and Matching of Displays of Different Resolutions
Say you have a brand new 4K (at 60 Hz) HDTV in the living room, but want to also connect one or more HDMI source device to the older 1080p TV in the bedroom. The B119-4X4-4K is backward compatible with 4K (at 30 Hz) and 1080p (at 60 Hz) resolutions via automatic switching. This matrix switch/splitter allows each connected monitor to display video at its maximum resolution.

Designed for Quick Setup and Immediate Use
Connect your devices to the HDMI ports with user-supplied HDMI cables up to 15 feet, and plug the included external power supply (with four international plug adapters to ensure use all over the world) into an AC power source to get started. Use the included hardware to mount the unit on a pole, wall or 19-inch rack.

TAA-Compliant for GSA Schedule Purchases
The B119-4X4-4K is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source devices with HDMI output (media server, Blu-ray player, satellite/cable box)
  • Display devices with HDMI input (HDTV, projector, monitor)

Package Includes

  • B119-4X4-4K 4x4 HDMI Matrix Switch/Splitter
  • IR remote control
  • IR extension cable, 5 ft. (1.5 m)
  • RS-232 Phoenix adapter
  • External power supply (Input: 100-240V, 50/60 Hz, 0.6A; Output: 5V 3A)
  • (4) International plug adapters (North America, U.K., Europe, Australia)
  • Mounting hardware
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332282842
Product TypeMatrix Switch
TechnologyHDMI; IR
Host Connector(4) HDMI (FEMALE)
VIDEO
Supported Resolutions1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution3840 x 2160 @ 60Hz (when all 4 HDMI ports are in use)
Max Supported Color Depth8-bit
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
AUDIO
Audio InputHDMI
Audio SpecificationDTS, Dolby, 7.1 channel
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; Europlug; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)5V / 3A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.37
Voltage Compatibility (VAC)100; 110; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Redundancy - Dual Power InputsNo
CONNECTIONS
Number of Ports4
Side A - Connector 1(4) HDMI (FEMALE)
Side B - Connector 1(4) HDMI (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
Input x Output4 x 4
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen and Orange (Green Power LED and Orange Source LEDs (for the Source ports that have devices connected to them); Green LED will also illuminate to indicate the source that is being transmitted to each Output port 1-4.
PHYSICAL
ColorBlack
Material of ConstructionMetal
Included Mounting AccessoriesYes
Included Mounting Accessory DescriptionSurface mount bracket and screws
Shipping Dimensions (hwd / in.)2.16 x 6.45 x 13.85
Shipping Weight (lbs.)2.09
Unit Dimensions (hwd / in.)9.250 x 3.940 x 1.170
COMMUNICATIONS
Port ControlPush Buttons
IP Remote Access  No
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
Mounting Accessory IncludedYes
Multi-Resolution SupportNo
On-Screen Display (OSD)No
Port SelectionPushbutton
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; CE; FCC; GS; LPS; PSE; TUV; cUL
Product ComplianceCE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.

Computer & Storage

  Model Number Description
Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) P520-006 P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.