Part Number: U442-DOCKSD-1
Turns your handheld game console into a full desktop gaming PC with connections for keyboard/mouse, data storage, Gigabit Ethernet and PD charging.
- Connects Steam Deck or ROG Ally to a large-screen display for more immersive gaming
- HDMI port supports 4K @ 60 Hz with HDR, 4:4:4 chroma and 36-bit Deep Color
- USB-A and USB-C ports reach speeds up to 5 Gbps for storage drives or keyboard/mouse
- RJ45 port allows wired access to a Gigabit Ethernet network for online gaming
- Power Delivery port supports 20V 5A (100W) power output for charging game device
- 3-year limited warranty
Features
USB-C Docking Station Turns Your Handheld Gaming Console into a Desktop Gaming PC
This USB-C dock with PD charging expands the potential of your Steam Deck or ASUS ROG Ally. Just insert your game console into the docking station’s cradle, and connect the dock’s built-in USB-C cable to your handheld’s USB-C port. You can now experience handheld gaming on a large 4K screen, connect a keyboard and mouse, transfer data to external storage, join a wired Gigabit Ethernet network and charge your gaming console to maximum power. Note: The U442-DOCKSD-1 is not compatible with Nintendo Switch because the Switch’s USB-C input is on the bottom of the unit.
Transmits 4K Video with HDR and 4:4:4 Color
The HDMI port supports Ultra HD 4K resolutions up to 3840 x 2160 at 60 Hz with 36-bit Deep Color for gameplay on a large monitor. The U442-DOCKSD-1 supports HDR (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. This dock also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming.
PD Charging Port Supports up to 100W for Rapid Syncing and Charging
The Power Delivery port provides power output up to 20V 5A (100W), which is sufficient for fast-charging your Steam Deck or ROG Ally when not in use. Connect a user-provided USB-C charging cable (sold separately) between the USB-C PD charging port and a compatible USB-C PD charger. Note: The USB-C charger (power supply) that connects to this USB-C docking station must be certified for safety (UL/CSA/IEC/EN 62368-1) for the region in which the device will be used.
USB Ports Connect Keyboards, Thumb Drives and Other Peripherals
One USB-C and one USB-A hub port accept USB peripherals, such as external storage drives, mice and keyboards. They support USB 3.2 Gen 1 data transfer rates up to 5 Gbps (10 times faster than USB 2.0) and are backward compatible with USB 2.0 and USB 1.1 devices.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast lag-free gaming.
Ready to Use Right Out of the Package
The plug-and-play USB-C dock is specifically designed for use with the Smart Deck or ROG Ally. It requires no extra software to be downloaded and installed.
System Requirements
- Steam Deck, ASUS ROG Ally or other similar handheld gaming system with USB-C input on top
- Host must support PD charging and DP Alt Mode from the USB-C port for device charging and video output
Package Includes
- U442-DOCKSD-1 USB-C Docking Station for Steam Deck and ROG Ally
- Installation Instructions
Specifications
OVERVIEW
| UPC Code | 037332290649 |
| Product Type | Gaming Dock |
| Device Compatibility | Monitor/HDTV; Video Game System |
| Technology | HDMI; USB 3.x |
| Country/Region | Global |
| Host Connector | USB C (MALE) |
VIDEO
| Video Input | USB C (MALE) |
| Video Output | HDMI (FEMALE) |
| Number of Monitors Supported | 1 |
| Video Ports | HDMI (FEMALE) |
| Video Ports Details | HDCP 1.4; DisplayPort 1.4; HDCP 2.3 |
| Resolutions Supported | 3840 X 2160 (4K) 60HZ |
| Supported Resolutions | 3840x2160 (4K) |
| Max Supported Video Resolution | 3840 X 2160 (4K) 60HZ |
| Recommended Cabling | USB-C, USB-A, HDMI, CAT6 CABLES |
| Extended Mode | No |
| Mirror Mode | Yes |
| Mirror Mode Details | Mirrors content from a Steam Deck or ASUS ROG Ally handheld gaming console to a connected HDMI display at resolutions up to 4K (3840 x 2160) @ 60 Hz |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | No |
| Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
| EDID Support | No |
| Signal Transmission | Unidirectional |
| DisplayPort Alt Mode | Yes |
DATA
| Data Ports | (2) USB A (FEMALE); USB C (FEMALE) |
| Data Ports Details | (2) USB-A - USB 3.2 Gen 1 (5 Gbps); USB-C - USB 3.2 Gen 1 (5 Gbps) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
| Network Ports Details | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
INPUT
| Bus Powered | Yes |
| Power Source | USB |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Source Type | USB |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
| Number of Ports | 6 |
| Ports Detail | RJ45 (FEMALE), HDMI (FEMALE), X2 USB-C (FEMALE), X2 USB-A (FEMALE) |
| Dock Connectors | USB-C MALE |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 2 | (2) USB C (FEMALE) |
| Side B - Connector 3 | (2) USB A (MALE) |
| Side B - Connector 4 | (1) HDMI (MALE) |
| Connector Plating | Nickel |
| Connector Style | Angled |
CHARGING
| Number of Charging Ports | 4 |
| Total Charging Watts | 100 |
| Charging Port Type | (2) USB A (FEMALE); (2) USB C (FEMALE) |
| Charging Ports | (1) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 0.9A; (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0) |
| Charging Ports Details |
|
| Charging Ports / Amps | 0.9A; 1.5A; 2.4A; 5A |
| Compatible Devices | Video Game Console |
PHYSICAL
| Material of Construction | TPE, PC+ABS |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | TPE |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.3MM |
| Wire Gauge (AWG) | 34/32/24 |
| Cable Length (ft.) | 0.6 |
| Cable Length (in.) | 6.69 |
| Housing Color | Black |
| Total Number of Ports | 6 |
| Shipping Dimensions (hwd / in.) | 1.38 x 6.89 x 4.72 |
| Shipping Weight (lbs.) | 0.31 |
| Unit Dimensions (hwd / in.) | 1.160 x 5.590 x 2.010 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.29 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10% to 85% RH (No Condensation) |
| Storage Humidity Range | 5% to 90% RH (No Condensation) |
| Power Provided to Connected Device(s) | 100W (15W DEDICATED TO POWERING DOCK); 1.5A (1x USB-A PORT); 900mA (1x USB-A PORT); USB-C AND USB-A DATA PORTS SHARE A MAXIMUM OF 12W (5V/2.4A) OF CHARGING OUTPUT |
COMMUNICATIONS
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1000 Mbps |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Quick Charge Compliant | No |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 3 |
| USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
| Data Transfer Rate | 5 Gbps |
| Multi-Resolution Support | No |
| Network Speed Support | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
| Ethernet Support | Yes |
| Suspend Mode Support | No |
| Remote Wakeup Support | Yes |
| HDCP Specification | 1.4; 2.3 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55032; EN 55035 |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) |
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-W01-100C1G | Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U040-006-C-5A | USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 6 ft. (1.83 m) | |
| U428-003-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Disk Drive Docks & Enclosures
| Model Number | Description | |
|---|---|---|
| U339-002 | USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images