Part Number: U338-CF-SATA-5G

- Ideal for photographers and videographers who need to upload large files quickly
- Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
- Compatible with 2.5 in. SATA I, II and III HDDs and SSDs up to 2 TB
- Works with all major operating systems, including Windows, Mac and Linux
- Easy installation with plug-and-play operation—no software or drivers required
- 3-year limited warranty
Features
System Requirements
- Device with a USB-A port (USB 3.1 Gen 1 compatibility required to achieve USB 3.1 Gen 1 speeds)
- CFast memory card
- 2.5 in. SATA HDD or SSD up to 2 TB
- Any major operating system that complies with USB standards
Package Includes
- U338-CF-SATA-5G USB 3.1 Gen 1 (5 Gbps) to CFast 2.0 Card and SATA III Adapter, USB-A
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332222091 |
Technology | SATA/eSATA |
AUDIO
Audio Specification | No |
INPUT
Built-In Cable Length (ft.) | 0.39 |
Built-In Cable Length (in.) | 4.72 |
Bus Powered | Yes |
POWER
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | 22 PIN SATA + POWER (FEMALE); CF (Male) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (CFast Card connection), Red (SATA connection), Blue/Red (CFast/SATA connection) |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Shipping Dimensions (hwd / in.) | 1.12 x 3.60 x 4.40 |
Shipping Weight (lbs.) | 0.18 |
Unit Dimensions (hwd / in.) | 2.500 x 1.500 x 0.600 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.07 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 167°F (0° to 75°C) |
Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
UASP Support | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images