Part Number: U352-06N-SD
Transfers data from an SD or Micro SD memory card to your computer, tablet or laptop via your device’s USB 3.0 port. Allows access to two cards simultaneously.
- USB 3.2 Gen 1 SuperSpeed data transfer rates up to 5 Gbps
- Supports latest memory card formats, including SDXC and SDHC
- Backward compatible with previous USB generations
- Plug-and-play with no external power supply required
- Fits easily into backpack, briefcase or laptop bag
- 3-year limited warranty
Features
High-Speed Data Transfer to Your Device
- Recommended for transferring photos, documents, HD video and other files from a memory card to your computer, tablet or laptop
- Allows for the simultaneous connection of multiple memory cards
- Supports latest memory card formats, including SDXC and SDHC
- Supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps
- Backward compatible with previous USB generations
- Allows access to two memory cards at the same time
Plug-and-Play Convenience
- Fits easily into your backpack, briefcase or laptop bag
- No software, drivers or external power supply required
- Compatible with all USB-enabled operating systems
System Requirements
- Computer, tablet or laptop with USB port (USB 3.2 Gen 1 port required for USB 3.2 Gen 1 speeds)
- Allows for the simultaneous connection of multiple memory cards
- Compatible with the following memory cards:
- SD Cards: Secure Digital (SD), Elite Pro SD, Extreme III SD, Gaming Edition SD, Platinum II SD, SD Pro, SDHC, SDXC, SD-Max, SD-Pleomax, SD-Pro C, Super SD, Turbo SD, Ultima I SD, Ultima II SD, Ultimate SD, Ultra High Speed SD, Ultra II SD, Ultra II SD Plus, Ultra SD, Ultra-X SD, DV-RS MMC, High Speed MMC/RS-MMC, MCCmobile, MMC Pro, MMCplus, MMCplus Turbo, RS-MMC
- Micro SD Cards: MicroSD (TransFlash), microSDHC
Package Includes
- U352-06N-SD USB 3.2 Gen 1 SuperSpeed SD/Micro SD Memory Card Media Reader
Specifications
OVERVIEW
| UPC Code | 037332201249 |
| Technology | USB |
CONNECTIONS
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | MICRO SD (FEMALE); SD (FEMALE) |
PHYSICAL
| Color | White |
| Cable Jacket Color | White |
| Shipping Dimensions (hwd / in.) | 0.70 x 5.60 x 2.40 |
| Shipping Weight (lbs.) | 0.09 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
FEATURES & SPECIFICATIONS
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U360-004-R | 4-Port USB 3.x (5Gbps) Hub | |
| U360-007 | 7-Port USB 3.x (5Gbps) Hub with 1.5A Charging |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images