Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Splitter with multi-resolution support transmits 4K x 2K video and audio from an HDMI source to two HDMI displays at the same time.
  • Transmits up to 15 ft. for digital signage in bars, offices, classrooms, trade shows, etc.
  • Supports UHD resolutions up to true 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Supports multi-resolution output to allow for combination of different display types
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Features

HDMI Splitter Transmits 4K Video + Audio to 2 HDMI Displays at the Same Time
Recommended for home theaters or short-distance digital signage applications in classrooms, offices, churches, restaurants, bars, hotels and trade shows, this Ultra High Definition (UHD) HDMI splitter is quick and easy to install. It connects to an HDMI source device, such as a computer or Blu-ray player, and transmits a 4K audio/video signal to two HDMI monitors, projectors or televisions simultaneously. Note: The B118-002-HDR-V2 sends the same image to all connected displays. If you would like to extend an image over multiple displays, you will need an MST hub, such as the B156-002-HD-V2.
Supports UHD 4K x 2K Signals up to 15 ft. via HDMI Cabling
Using standard 28 AWG HDMI cable, the B118-002-HDR-V2 distributes a 4K x 2K audio/video signal (at 60 Hz) up to 15 feet (4.6 meters). Be sure the HDMI cables connecting the splitter to the source and displays are no longer than 15 feet. For best performance, we recommend using P569-Series HDMI cables.
Multi-Resolution Support Allows Mixing and Matching of Displays of Different Resolutions
Say you have a brand new 4K (at 60 Hz) HDTV in the living room, but want to also connect your Blu-ray player or satellite box to the older 1080p TV in the bedroom. The B118-002-HDR-V2 is backward compatible with 4K x 2K (at 30 Hz) and 1080p (at 60 Hz) resolutions via automatic DIP switching. This splitter allows each television to display video at its maximum resolution. Most other splitters default each television to the lowest common resolution (meaning you would only get a 1080p image on that new 4K TV). 
Supports Up-To-Date Features and Formats
The B118-002-HDR-V2 supports a wide range of audio formats, including DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1-channel surround sound. It also features lip sync pass-through, xvYCC and x.vColor, and video amplifier bandwidth of 18 Gbps. To ensure compatibility with the latest hardware, this splitter is compliant with HDCP 2.2 and is capable of carrying HDR (high dynamic range) signals. It supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor, as well as 36-bit Deep Color (12 bits per channel).
Ready to Use Right Out of the Package
The plug-and-play B118-002-HDR-V2 requires no additional software or drivers. A built-in HDMI cable connects to the source device. Connect your HDMI displays to the splitter with user-supplied HDMI cables (such as P569-Series), and plug the included USB Micro-B cable into a USB wall charger or USB port on the source to get started. A green LED indicates the unit is receiving power, and orange LEDs indicate connected HDMI inputs.
TAA-Compliant for GSA Schedule Purchases
The B118-002-HDR-V2 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device(s) with HDMI output
  • Display device with HDMI input

Package Includes

  • B118-002-HDR-V2 2-Port HDMI Splitter with Multi-Resolution Support
  • USB Micro-B cable, 3 ft.
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332241450
Product TypeSplitter
Device CompatibilityMonitor/HDTV
TechnologyHDMI
Host ConnectorHDMI (MALE)
VIDEO
Max Supported Video Resolution4096 x 2160 (4K) @ 60Hz
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
AUDIO
Audio SpecificationDTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
INPUT
Built-In Cable Length (ft.)0.5
Built-In Cable Length (in.)6
Bus Powered  Yes
Product Length (in.)9.74
Product Length (ft.)0.811
POWER
Power Source TypeUSB
CONNECTIONS
Number of Ports2
Side A - Connector 1HDMI (MALE)
Side B - Connector 1(2) HDMI (FEMALE)
Side B - Connector 2MICRO-USB B (FEMALE)
Connector PlatingNickel
Input x Output1 x 2
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsUp to 3 Levels for 32 Displays
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x1) Green (Power), (x2) Orange (Signal)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Cable Length (ft.)0
Shipping Dimensions (hwd / in.)1.73 x 7.87 x 5.59
Shipping Weight (lbs.)0.35
Unit Dimensions (hwd / in.)0.700 x 2.400 x 3.700
Unit Packaging TypeBox
Unit Weight (lbs.)0.17
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0-85% non-condensing
COMMUNICATIONS
EDID Compatible  Yes
FEATURES & SPECIFICATIONS
Multi-Resolution SupportYes
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

USB Cables

  Model Number Description
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.