Part Number: P134-000-VGA-V2
- Connect a VGA monitor to a computer with a DisplayPort output
- DisplayPort v1.2 to VGA Active Adapter Converter (DisplayPort-Male to VGA-Female)
- Plug-and-play convenience; no drivers or software needed
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) Displayport output
- 3-year limited warranty
Overview
The P134-000-VGA-V2 DisplayPort 1.2 to VGA Active Compact Adapter allows you to connect a computer with a DisplayPort connection to a VGA monitor. DisplayPort v1.2 doubles the previous version bandwidth of 8.64 Gbps to 17.28 Gbps in High Bit Rate (HBR2) mode, which allows increased resolutions, higher refresh rates and greater color depth. Fully molded one-piece design ensures longer life. Unlike passive adapters, active adapters convert both Single-Mode and Dual Mode (DP++) DisplayPort output. It is ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals.
Features
- Connect a VGA monitor to a computer with a DisplayPort output
- DisplayPort 1.2 to VGA Active Adapter (DisplayPort-Male to VGA-Female)
- Supports computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p
- 17.28 Gbps bandwidth
- Fully molded one piece design
- Plug and Play; no drivers or software required
- Converts both Single-Mode and Dual-Mode DisplayPort output
- Works with graphics cards that don’t output DP++ signals, such as AMD Eyefinity
Specifications
OVERVIEW
| UPC Code | 037332187567 |
| Product Type | Video Adapter |
| Device Compatibility | Computer; Monitor/HDTV |
| Technology | VGA/SVGA; DisplayPort |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 5.90 x 3.90 x 0.50 |
| Shipping Weight (lbs.) | 0.05 |
| Unit Dimensions (hwd / in.) | 5.900 x 3.900 x 0.500 |
| Unit Weight (lbs.) | 0.05 |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55024; EN 55032 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
| P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images