Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB-C docking station with PD Charging adds HDMI, VGA, USB 3.2 and Gigabit Ethernet ports to your Windows laptop, tablet or PC.
  • Extend your desktop to a connected HDMI or VGA display, or transmit mirrored content to both displays simultaneously
  • Supports true 4K resolutions up to 4096 x 2160 (@ 30 Hz) for crystal-clear video
  • Connect to a wired 10/100/1000 Mbps (Gigabit) Ethernet network when Wi-Fi is unavailable
  • Charge the host laptop with up to 100 Watts (20V 5A) of PD Charging power output
  • USB-C and USB-A ports allow connection of flash drives and other peripherals
  • 3-year limited warranty

Features

Portable Docking Station Turns Your Device’s USB-C or Thunderbolt 3 Port into a Workstation
This USB-C dock with PD Charging expands the potential of Windows laptop, Chromebook, smartphone or PC’s USB-C or Thunderbolt 3 port. It’s ideal for transmitting 4K or 1080p video and digital audio to a large display, adding a thumb drive and other USB peripherals, powering and charging the host device with up to 100 Watts of PD Charging power, and connecting to a Gigabit Ethernet network—all at the same time.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.
Expand Your Workspace Capabilities with 4K HDMI or 1080p VGA Monitors
The HDMI output supports true 4K video resolutions up to 3840 x 2160 at 30 Hz with multi-channel sound and 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. Connect the HDMI port to your display with a user-supplied HDMI cable (sold separately, see P568-Series HDMI cable product pages for details). A DVI display may also be connected using an HDMI to DVI adapter (sold separately). The VGA port supports high-definition resolutions up to 1920 x 1200, including 1080p, at 60 Hz. The dock is capable of extending a computer's desktop to a single display, or transmitting mirrored 1080p video to either or both VGA and HDMI displays at the same time.
USB Ports Connect Keyboards, Thumb Drives and Other Peripherals
One USB-C and two USB-A hub ports accept USB peripherals, such as flash drives, mice, keyboards and printers. Both USB-A ports support fast USB 3.2 Gen 1 data transfer rates up to 5 Gbps (10 times faster than USB 2.0). One port provides 5V 1.5A (7.5W) of power dedicated to fast-charging your mobile device. Note: Host must support USB OTG (On-the-Go).
PD Charging Port Charges the Connected Notebook, Tablet or Other Device
The USB-C port supports Power Delivery (PD) 3.0 charging of connected PD Charging-compliant devices, such as laptops, Kindles, iPads and Android smartphones. Connect the device’s AC wall charger to the USB-C PD port, which supports power input up to 20V 5A (100W). This port, as mentioned above, can also be used for transferring data up to 5 Gbps. PD 3.0 Fast Role Swap technology ensures all data and power connections remain stable if the wall charger becomes accidentally dislodged. Note: USB-C PD port does not support Quick Charge (QC).
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately, see N201-Series Cat6 UTP cables product pages for details), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Built-In USB-C Cable Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for an instant connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB-C dock is specifically designed for use with Windows laptops and other notebooks, smartphones, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no extra software to be downloaded or installed. It’s about the size of a smartphone, making it easy to pack into a pocket, backpack or laptop bag for multiport convenience wherever you go.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI, VGA or DVI* input
*Requires adapter (sold separately)

Package Includes

  • U442-DOCK6-GY USB-C Dock, Dual Display, Gray
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332240774
Product TypeDocking Station
Device CompatibilityChromebook; Computer; Laptop; Monitor/HDTV; Phone; Printer; Tablet
TechnologyCat5/5e; Cat6; HDMI; VGA/SVGA; USB 3.x
Country/RegionGlobal
Host ConnectorUSB C (MALE)
VIDEO
Video InputUSB C (MALE)
Video OutputHD15 (FEMALE); HDMI (FEMALE)
Number of Monitors Supported2
Video PortsHDMI (FEMALE); HD15 (FEMALE)
Video Ports DetailsHDMI 1.4; HDCP 1.4
Resolutions Supported
HDMI: 4K 30 Hz (4096 x 2160)
VGA: 1080p 60 Hz (1920 x 1200)
Supported Resolutions1920x1080 (1080p); 1920x1200; 3840x2160 (4K)
Max Supported Video ResolutionHDMI: 4096 x 2160, including 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
Recommended Cabling
Extended ModeYes
Extended Mode Details

Extend your laptop or PC's desktop to a connected display at resolutions up to 4K (HDMI) or 1080p (VGA).

Note: Only one monitor may be used in extended mode. Connecting both HDMI and VGA displays simultaneously will result in both monitors displaying the same image.

Mirror ModeYes
Mirror Mode Details

Mirror your laptop or PC's video output to a connected display at resolutions up to 4K (HDMI) or 1080p (VGA). Both ports may be used simultaneously to mirror video output at 1080p/60 Hz.

Note: When both video outputs are connected at the same time the VGA output becomes the primary extended monitor and the HDMI monitor will mirror it. The maximum resolution will automatically be renegotiated to the lowest video format, in this case 1080p.

Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionUnidirectional
DisplayPort Alt ModeYes
DSC SupportYes
DATA
Data Ports(1) USB C (FEMALE); (2) USB A (FEMALE)
Data Ports Details(1) USB-C - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
INPUT
Bus Powered  Yes
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports6
Ports1
Ports Detail

Connect to a wired Gigabit Ethernet network via the built-in RJ45 port on the dock.

Dock ConnectorsUSC-C PD Data/Charging, USB-A 3.0, USB-A 3.0 BC 1.2, HDMI, VGA, RJ45
Side A - Connector 1USB C (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2HD15 (FEMALE)
Side B - Connector 3USB C (FEMALE)
Side B - Connector 4(2) USB A (FEMALE)
Side B - Connector 5RJ45 (FEMALE)
Connector PlatingNickel
Connector StyleStraight
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsWhite (Connection to Power) and Orange (Activity)
CHARGING
Number of Charging Ports3
Total Charging Amps5
Total Charging Watts100
Charging Port Type(2) USB A (FEMALE); USB C (FEMALE)
Charging PortsUSB-C: 100W (20V 5A) Power Delivery (PD 3.0); USB-A: 5V 1.5A (7.5W)
Charging Ports Details
  • One USB-A port supports 5V 1.5A (7.5W) for quickly charging mobile devices, the other supports 900mA downstream charging
  • Both USB-A ports share 5V 1.6A (8W) when connected to a PD 3.0 compliant charger
  • The USB-C PD Charging/Data port provides up to 20V 5A (100W) to charge the host laptop via a compatible wall charger
Charging Ports / Amps1.5A; 5A
Compatible DevicesChromebook; Laptop; Smartphone; Tablet
PHYSICAL
ColorGray
Material of ConstructionAluminum
Cable Jacket ColorBlack
Connector ColorGray
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.2mm
Cable Length (ft.)0.39
Cable Length (in.)4.72
Total Number of Ports6
Shipping Dimensions (hwd / in.)0.91 x 5.51 x 3.94
Shipping Weight (lbs.)0.21
Unit Dimensions (hwd / in.)0.600 x 3.700 x 1.900
Unit Packaging TypeBox
Unit Weight (lbs.)0.18
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)USB-A: 5V/1.6A (8W), USB-C PD: 20V/5W (100W)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
EDID Compatible  Yes
IEEE Standards Supported802.3; 802.3az; 802.3u; 802.3x
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports3
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate5 Gbps
Multi-Resolution SupportNo
Network Speed Support10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Ethernet SupportYes
UASP Support  No
Auto MDIX Support  Yes
Full Duplex Support  Yes
Suspend Mode Support  Yes
Remote Wakeup SupportYes
HDCP Specification1.4
Driver RequiredNo
Recommended Category CableCat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product CertificationsICES (Canada); NOM (Mexico)
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)

Audio Video Adapter Cables

  Model Number Description
HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) P566-006 P566-006 HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m)

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) U322-003-BK U322-003-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), 5A Rating, Thunderbolt 3 Compatible, 6 ft. (1.83 m) U420-006-5A U420-006-5A USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), 5A Rating, Thunderbolt 3 Compatible, 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.