Part Number: P561-010
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Resolutions up to 1920 x 1200
- High Speed Digital Transmission to 4.95Gbps
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Single Link digital signaling for transmission speeds to 4.95Gbps and 1920 x 1200 resolution
- Gold plated copper contacts ensure excellent conductivity
- Meets DVI DDWG Standard
- PC and Mac compatible
- For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors
System Requirements
- Monitor with DVI, and CPU with Single Link DVI capabilities
Package Includes
- DVI Single Link TMDS cable - DVI-D, M/M, 10'
Specifications
OVERVIEW
| UPC Code | 037332120113 |
| Product Type | Passive Cable |
| Technology | DVI |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
| Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.50 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |