Part Number: U344-001-VGA
- Add an additional VGA monitor through a single USB 3.0 port
- Up to six adapters can be added to one computer
- Features 512MB DDR2 SDRAM of memory
- Supports video resolutions up to 2048 x 1152 (60Hz), 1080p (60Hz)
- Windows and Intel Mac compatible
- Compatible with Ubuntu 14.04.2
- 3-year limited warranty
Device Drivers
A driver CD-ROM is no longer included with this product. The latest drivers for Windows, macOS, Android, Chrome OS and Ubuntu are available from the DisplayLink website. Please visit https://www.displaylink.com/downloads.
Overview
Features
- Add an additional VGA monitor through a single USB 3.0 port
- Use up to six adapters simultaneously, adding up to six additional monitors to a single computer
- View large spreadsheets across multiple screens by extending video amongst all monitors
- Play video on one monitor while working on another
- Do multiple screen presentations from a laptop computer
- Bus powered...no external power adapter needed
- Features 512MB DDR2 SDRAM of memory
- Supports video resolutions up to 2048 x 1152 (60Hz), 1080p (60Hz)
- Compatible with Windows 7 and later. Supports both 32- and 64-bit.
- Supports Surface tablets running non-RT Windows 8 and 8.1
- Compatible with Intel Mac OS X 10.8.5 and later. Supports both 32- and 64-bit.
- Uses DisplayLink DL3100 chipset
System Requirements
- Compatible with Windows 7 and later. Supports both 32- and 64-bit.
- Supports Surface tablets running non-RT Windows 8 and 8.1
- Compatible with Intel Mac OS X 10.8.5 and later. Supports both 32- and 64-bit.
- Reference the owner's manual for system requirements when using multiple adapters or when using the add-on monitor for DVD playback.
Package Includes
- (1) U344-001-VGA USB 3.0 to VGA Adapter
- (1) Driver CD
- (1) Owner's Manual
Specifications
OVERVIEW
| UPC Code | 037332186355 |
| Technology | VGA/SVGA |
VIDEO
| Max Supported Video Resolution | 2048 x 1152 (1080p) @ 60Hz |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 8 |
POWER
| Power Consumption (Watts) | 1.3 |
CONNECTIONS
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | HD15 (FEMALE) |
| Connector Plating | Nickel |
PHYSICAL
| Color | Black |
| Material of Construction | PVC, ABS |
| Cable Jacket Rating | VW-1 |
| Shipping Dimensions (hwd / in.) | 5.20 x 5.20 x 0.91 |
| Shipping Weight (lbs.) | 0.12 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.06 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 10% to 90 % RH, Non-Condensing |
| BTUs | 4.4 BTU/Hr |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
| Driver Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
| P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
| P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
| P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) |
Documents & Downloads
Useful Web Pages
Product Images