Part Number: U420-16N-G25AFL
- Flexible flat design helps prevent inconvenient tangling and allows easy bending
- Supports USB 3.1 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
- Supports 5A (100W) power output for charging and powering large-capacity mobile devices
- Reversible USB-C plugs connect in either direction for immediate no-fuss use
- Flat USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
- 3-year limited warranty
Features
System Requirements
- Devices with USB-C or Thunderbolt 3 ports (USB 3.1 Gen 2 compatibility required to achieve USB 3.1 Gen 2 speeds)
Package Includes
U420-16N-G25AFL USB-C to USB-C Flat Cable, M/M, Black, 16 in. (40.6 cm)
Specifications
OVERVIEW
| UPC Code | 037332254023 |
| Technology | Thunderbolt; USB 3.x |
| Cable Type | Passive |
INPUT
| Maximum Input Amps | 5 |
| Maximum Input Watts | 100 |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | USB C (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Material of Construction | TPE |
| Cable Jacket Color | Black |
| Cable Jacket Material | TPE |
| Cable Outer Diameter (OD) | 1.2*11.0MM |
| Wire Gauge (AWG) | 30 |
| Cable Length (ft.) | 1.3 |
| Cable Length (in.) | 16 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Operating Humidity Range | 10% to 85%, Non-Condensing |
| Storage Humidity Range | 10% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.1 Gen 2 (up to 10 Gbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-007-CQC-ST | 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U436-06N-G-C | USB-C to Gigabit Network Adapter with 60W USB-C PD Charging - Thunderbolt 3 Compatible, White | |
| U442-DOCK1 | USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging | |
| U442-DOCK10-S | USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A Hub Ports, Memory Card, 60W PD Charging | |
| U444-06N-H4-C | USB-C to HDMI Adapter with PD Charging, HDCP, White | |
| U460-003-3AG-C | 3-Port USB-C Hub - USB 3.x (5Gpbs) Hub Ports, Gigabit Ethernet, 60W PD Charging, White |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images