Part Number: U238-000-1
This Model has been retired and has not been replaced. An Owner's Manual and other information for the U238-000-1 is available on the model support page
Overview
This USB 2.0 to SATA / IDE Adapter allows individual or simultaneous connection to either a Serial ATA or IDE drive (2.5"/3.5"/5.25"). You can also transfer data between a SATA and an IDE drive over the adapter. It provides a convenient, efficient way to format hard drives or transfer files without having to install them first. With the U238-000-1, any SATA or IDE drive can be conveniently turned into an external USB 2.0 storage drive. J-Micron software is included to allow you to quickly backup and restore files. The backup button on the unit allows for quick backup of your files with the press of a button. J-Micron is compatible with Windows up to 10. The U238-000-1 is compatible with Windows, macOS and Linux.
Features
- USB 2.0 and SATA 1.0a Compliant
- Operates with one IDE and one SATA drive simultaneously
- Supports Plug-n-Play
- USB Mass Storage Class Bulk-Only Transport specification
- 40-pin and 44-pin IDE connectors, and a 22-Pin SATA Data + Power connector
- Compatible with 2.5" / 3.5" / 5.25" SATA and IDE drives
- Includes J-Micron backup and restore software, and features a button for one touch backup
- Compatible with Windows, Mac, and Linux
System Requirements
- 2.5" / 3.5" / 5.25" SATA and/or IDE drive
- Computer with an available USB port
- J-Micron software compatible with Windows OS up to 10
- U238-000-1 compatible with Windows, Mac, and Linux
Package Includes
- USB 2.0 to SATA/IDE Combo Adapter
- USB 2.0 Cable - 5-Pin Mini B Male to A Male
- 4-Pin Molex Power Cable
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A)
- Owner's Manual
Specifications
OVERVIEW
| UPC Code | 037332173379 |
| Technology | USB 2.0 (High Speed); SATA/eSATA |
POWER
| AC Adapter | Input: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A |
CONNECTIONS
| Side A - Connector 1 | USB MINI-B 5-PIN (FEMALE) |
| Side B - Connector 1 | 22 PIN SATA + POWER (FEMALE) |
| Side B - Connector 2 | 40 POS. SOCKET (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 5.30 x 2.90 x 4.80 |
| Shipping Weight (lbs.) | 0.70 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U024-006 | USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m) | |
| U024-010 | USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m) | |
| U030-003 | USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3 ft. (0.91 m) | |
| U030-006 | USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m) |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- How to Retrieve Data from a Damaged Hard Drive
https://tripplite.eaton.com/video/how-to-retrieve-data-from-a-damaged-hard-drive/804646 - U238-000-1 USB 2.0 to SATA/IDE Combo Adapter
https://tripplite.eaton.com/video/u238-000-1-usb-2-0-to-sata-ide-combo-adapter/60589
Product Images