Part Number: U024-010
- Extend distances of USB 2.0 cables with this extension cable
- Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices, including multimedia applications
- Premium double-shielded cables with aluminum braid and aluminum mylar foil feature twisted 28/24 AWG data lines
- Gold plated connectors provide superior conductivity
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This 10-ft. (3.05 m) USB gold extension cable is manufactured using USB 2.0 cable. It is designed specifically for use with USB 2.0 A/B device cables. This cable is backwards compatible and can also be used with the older USB 1.1 cables. Made with superior foil shielding for reliable error-free data communications. Features gold plated connectors and gold plated copper contacts for superior conductivity. The significantly faster data transfer rates of USB 2.0 (up to 480 Mbps) makes it perfect for multimedia applications. the cable is manufactured with molded connectors and integral strain relief for extra durability and long life.
Features
- Supports faster data transfer rates (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
- Premium double-shielded cables with aluminum braid and aluminum Mylar foil feature twisted 28/24 AWG data lines
- Gold plated connectors provide superior conductivity
- Extend distances of USB 2.0 cables with this extension cable
System Requirements
- Any device requiring a longer USB cable
Package Includes
- 10-ft. (3.05 m) USB 2.0 Gold Extension Cable (USB A M/F)
Specifications
OVERVIEW
| UPC Code | 037332116543 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB A (FEMALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Black |
| Cable Length (ft.) | 10 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.24 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 86% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Adapters
| Model Number | Description | |
|---|---|---|
| U209-000-R | USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m) |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Videos
- U024-010 USB 2.0 Gold Extension Cable
https://tripplite.eaton.com/video/u024-010-usb-2-0-gold-extension-cable/60586
Product Images