Part Number: PDUMH20-ISO
- Local Metered single phase 16A 120V PDU with ISOBAR Surge Suppression
- 1U Horizontal rackmount, Digital current meter
- 3840 Joule suppression rating, Diagnostic LEDs
- NEMA L5-20P input with 5-20P adapter; 15-ft. / 4.57 m line cord
- 12 NEMA 5-20R outlets (rear), 2 5-15R outlets (front)
- Reversible housing; 4.5in /11.4cm depth
- 2-year limited warranty
Features
- 20A single phase 100-127V Local Metered Power Distribution Unit / rack PDU (rPDU) (Agency de-rated to 16A continuous)
- Built-in 2 digit visual meter continuously reports PDU load level in amps
- ISOBAR Network-grade AC surge and noise suppression with 3840 Joules AC suppression rating and EMI/RFI filtering
- Set of 3 diagnostic LEDs report LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green) status
- Compatible with 100-127V AC sine wave input; For best results, connect the PDU only to true sine wave mains, generator or UPS power source (avoid connecting this surge suppressor to UPS systems producing modified sine wave, PWM sine wave and other non-sinusoidal output waveforms)
- Attached NEMA L5-20P 20A 120V input plug with 15-ft. (4.57 m) cord (NEMA 5-20P plug adapter included)
- 1U Horizontal rackmount format installs in one rack space
- Switchless design prevents accidental shut-off
- 12 NEMA 5-20R outlets (rear), 2 NEMA 5-15R outlets (front)
- Included mounting accessories support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
- Back panel grounding lug
Specifications
OVERVIEW
| UPC Code | 037332185709 |
| PDU Type | Local Metered |
INPUT
| Input Phase | Single-Phase |
| PDU Input Voltage | 100; 120; 125; 127 |
| Recommended Electrical Service | Single-phase 20A 100-127V service |
| Maximum Input Amps | 16 |
| Maximum Input Amps Details | Agency de-rated to 16A continuous |
| PDU Plug Type | NEMA 5-20P; NEMA L5-20P |
| Input Cord Length (ft.) | 15 |
OUTPUT
| Output Capacity (kW) | 2.03 |
| Output Capacity Details | 2.03kW (127V), 1.92kW (120V), 1.6kW (100V) / 16A total capacity; 16A max per 5-15/20R outlet; 12A max per 5-15R outlet |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacles | (2) 5-15R; (12) 5-15/20R |
| Output Nominal Voltage | 100-127V |
| Overload Protection | 20A circuit breaker |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Two digit current meter reports PDU output load in amps |
| Switches | No power switch |
| LED Indicators | Set of 3 diagnostic LEDs continuously report status for LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green) |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 3840 |
| AC Suppression Response Time | NM = 0 ns. CM = <1 ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
| Clamping Voltage (RMS) | 140 |
| AC Suppression Surge Current Rating | 60,000 amps |
| EMI / RFI Filtering | 40-80 dB |
| Immunity | Conforms to IEEE 587 / ANSI C62.41 |
PHYSICAL
| Material of Construction | Metal |
| Rack Height | 1U |
| Form Factors Supported | 1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation |
| Minimum Required Rack Depth (inches) | 9.5 |
| PDU Form Factor | Horizontal (1U) |
| Shipping Dimensions (hwd / in.) | 2.25 x 20.50 x 10.00 |
| Shipping Weight (lbs.) | 7.10 |
| Unit Dimensions (hwd / in.) | 2.000 x 20.000 x 4.500 |
| Unit Weight (lbs.) | 4.6 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
| Relative Humidity | 5% to 95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
| Grounding | Rear grounding lug |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); NOM (Mexico); RETIE (Colombia); UL 1449 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P006-006-13LA | Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
| P006-006-13RA | Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black | |
| P007-002 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black | |
| P007-003 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 3 ft. (0.91 m), Black | |
| P007-006 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black | |
| P007-010 | Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black | |
| P030-002-5 | Desktop Computer Power Cord, NEMA 5-15P to C13, 5-Pack - 10A, 125V, 18 AWG, 2 ft. (0.61 m), Black | |
| P049-010 | Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
| WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images