Part Number: U352-000-MD-AL
Transfer data between your tablet, laptop, Ultrabook, Chromebook or computer and a wide variety of memory cards via the USB port on your electronic device.
- Supports USB 3.0 data transfer rates up to 5 Gbps
- Backward compatible with previous USB generations
- Compatible with all USB-enabled operating systems
- No software, drivers or external power supply required
- Fits easily into pocket, backpack, briefcase or laptop bag
- 3-year limited warranty
Overview
If your tablet, laptop, Ultrabook, Chromebook or computer doesn't have a built-in memory card reader, but does have a USB port, the U352-000-MD-AL USB 3.0 SuperSpeed Multi-Drive Memory Card Reader/Writer can easily transfer data between your device and a wide variety of memory cards.
The U352-000-MD-AL supports USB 3.0 transfer speeds up to 5 Gbps, which is 10 times faster than USB 2.0. Backward compatible with previous USB generations, so data can still transfer regardless of your device. Compact aluminum case with built-in 6-inch USB cable fits easily into your pocket, backpack, briefcase or laptop bag, so you can read and write files at a moment's notice. No software, drivers or external power supply required.
Supporting the latest industry standards, the U352-000-MD-AL is compatible with a wide range of SD (Secure Digital), Micro SD and CF (CompactFlash) memory cards, including:
- SD Cards: Secure Digital (SD), Elite Pro SD, Extreme III SD, Gaming Edition SD, Platinum II SD, SD Pro, SDHC, SDXC, SD-Max, SD-Pleomax, SD-Pro C, Super SD, Turbo SD, Ultima I SD, Ultima II SD, Ultimate SD, Ultra High Speed SD, Ultra II SD, Ultra II SD Plus, Ultra SD, Ultra-X SD, DV-RS MMC, High Speed MMC/RS-MMC, MCCmobile, MMC Pro, MMCplus, MMCplus Turbo, RS-MMC
- Micro SD Cards: MicroSD (TransFlash), microSDHC
- CF Cards: CompactFlash Type I/II, CF Elite Pro, CF PRO I, CF PRO II, CF Turbo, CF Ultima I, CF Ultima II, Extreme CF, Extreme III CF, HS CF, Ultra II CF
Features
High-Speed Data Transfer
- Ideal for transferring photos, documents, hi-def audio and video, and other files between a memory card and your tablet, laptop, Ultrabook, Chromebook or computer
- Supports the connection of one memory card at a time
- Built-in 6 in. USB cable connects to device’s USB port
- Supports USB 3.0 data transfer rates up to 5 Gbps
- Backward compatible with previous USB generations
Plug-and-Play Convenience
- No software, drivers or external power supply required
- Compact case made from lightweight aluminum
- Fits easily into your pocket, backpack, briefcase or laptop bag
- Compatible with all USB-enabled operating systems
Compatible with Wide Range of Memory Cards
- SD Cards: Secure Digital (SD), Elite Pro SD, Extreme III SD, Gaming Edition SD, Platinum II SD, SD Pro, SDHC, SDXC, SD-Max, SD-Pleomax, SD-Pro C, Super SD, Turbo SD, Ultima I SD, Ultima II SD, Ultimate SD, Ultra High Speed SD, Ultra II SD, Ultra II SD Plus, Ultra SD, Ultra-X SD, DV-RS MMC, High Speed MMC/RS-MMC, MCCmobile, MMC Pro, MMCplus, MMCplus Turbo, RS-MMC
- Micro SD Cards: MicroSD (TransFlash), microSDHC
- CF Cards: CompactFlash Type I/II, CF Elite Pro, CF PRO I, CF PRO II, CF Turbo, CF Ultima I, CF Ultima II, Extreme CF, Extreme III CF, HS CF, Ultra II CF
System Requirements
- Tablet, laptop, Ultrabook, Chromebook or computer with USB port (USB 3.0 port required for USB 3.0 speeds)
- Supports the connection of one memory card at a time
Package Includes
U352-000-MD-AL USB 3.0 SuperSpeed Multi-Drive Memory Card Reader/Writer
Specifications
OVERVIEW
| UPC Code | 037332190505 |
CONNECTIONS
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | SD (FEMALE) |
| Side B - Connector 2 | MICRO SD (FEMALE) |
| Side B - Connector 3 | CF (FEMALE) |
PHYSICAL
| Color | Silver; White |
| Shipping Dimensions (hwd / in.) | 1.20 x 4.90 x 3.90 |
| Shipping Weight (lbs.) | 0.22 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U360-004-R | 4-Port USB 3.x (5Gbps) Hub | |
| U360-007 | 7-Port USB 3.x (5Gbps) Hub with 1.5A Charging |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images