Part Number: U357-025-UASP
Connects a 2.5 in. SATA hard disk drive or solid state drive to your laptop, netbook or notebook computer’s USB port for extra storage and fast data transfer. UASP enabled for 70% more speed with UASP host controller.
- Supports USB 3.0 data transfer rates up to 5 Gbps
- Works up to 70% faster when connected to UASP host controller
- Compatible with 2.5 in. SATA HDDs and SSDs up to 3 TB
- Protective cover keeps SATA drive free of dust
- Requires no software, drivers or external power supply
- 3-year limited warranty
Overview
The U357-025-UASP USB 3.0 SuperSpeed External 2.5 in. SATA Hard Drive Enclosure is a quick, easy way to connect a SATA HDD (Hard Disk Drive) or SSD (Solid State Drive) to your laptop, netbook or notebook’s USB port. Not only does it support USB 3.0 data transfer rates up to 5 Gbps, but its UASP (USB Attached SCSI Protocol) feature reduces latency and allows it to perform up to 70% faster when connected to a UASP-enabled host controller.
Perfect for storing and sharing large files like photos, music and video files, the enclosure is compatible with 2.5-inch SATA drives up to 3 TB. Just insert the drive into the SATA connector, connect the included one-foot USB 3.0 Micro-B cable to your computer, and slide the protective cover over the drive, even when it’s in use, to keep it dust-free at all times.
The U357-025-UASP accepts SATA III (6 Gbps), SATA II (3 Gbps) and SATA I (1.5 Gbps) drives, as well as USB 2.0 (480 Mbps) and USB 1.1 (12 Mbps) transfer speeds. A blue LED flashes to indicate data transfer is occurring. After thirty minutes of inactivity, the enclosure goes into hibernation mode and wakes up when activity resumes. No software, drivers or external power supply is required. Compatible with Windows, Mac and Linux.
Features
- Ideal for storing large files like photos, music and video files and sharing them on your laptop, netbook or notebook
- Supports USB 3.0 data transfer rates up to 5 Gbps
- Features UASP (USB Attached SCSI Protocol) for performance up to 70% faster when connected to UASP-enabled host controller
- Hibernates after 30 minutes of inactivity
- Compatible with Windows, Mac and Linux
Compatible with 2.5 in. SATA Drives Up to 3 TB
- Accepts SATA III (6 Gbps), SATA II (3 Gbps) and SATA I (1.5 Gbps) drives
- Backward compatible with USB 2.0 (480 Mbps) and USB 1.1 (12 Mbps) transfer speeds
- Works with both HDDs (Hard Disk Drives) and SSDs (Solid State Drives)
Easy to Use Right from the Box
- Plug and play—no software, drivers or external power supply needed
- SATA drive slides easily into convenient slot
- Protective cover keeps dust and dirt away from sensitive SATA drives
- Blue LED indicates successful data transfer
- 1 ft. USB 3.0 Micro-B cable included
System Requirements
- Device with USB port (USB 3.0 required for USB 3.0 speeds)
- UASP-enabled host controller required for UASP performance
- 2.5 in. SATA HDD or SSD with 9.5 mm maximum height
Package Includes
- U357-025-UASP USB 3.0 SuperSpeed External 2.5 in. SATA Hard Drive Enclosure
- USB 3.0 Micro-B cable, 1 ft.
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332190000 |
| Drives Supported | 2.5" HDD and SSD |
| Technology | SATA/eSATA |
INPUT
| Bus Powered | Yes |
POWER
| Power Consumption (Watts) | 5.00 |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | 22 PIN SATA + POWER (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue (Read, Write, Power) |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 0.2 |
| Shipping Dimensions (hwd / in.) | 1.89 x 7.13 x 5.04 |
| Shipping Weight (lbs.) | 0.40 |
| Unit Dimensions (hwd / in.) | 0.591 x 4.764 x 3.071 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.11 |
ENVIRONMENTAL
| Operating Temperature Range | 50° to 122°F (10° to 50°C) |
| Storage Temperature Range | 32° to 149°F (0° to 65°C) |
| Relative Humidity | 10% to 80% RH, Non-Condensing |
| BTUs | 17.1 BTU/Hr |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
| UASP Support | Yes |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U324-006 | USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m) | |
| U324-006-BK | USB 3.0 SuperSpeed Extension Cable (A M/F), Black, 6 ft. (1.83 m) | |
| U324-010 | USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m) | |
| U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
| U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
| U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
| U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) | |
| U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images