Part Number: DMCCASTER
- 4 heavy-duty casters roll smoothly across level floors and through doorways
- Ideal for easy movement from carpet to tile, wood, concrete or almost any surface
- Lock tight to keep the rolling cart securely in position while at rest
- Recommended for symmetrical ride across classrooms, offices, trade shows and lobbies
- 5-year limited warranty
Features
System Requirements
DMCS3770L, DMCS3270XP, DMCS60100XX and other compatible rolling TV/monitor carts
Package Includes
- (4) Swivel casters, 4 in.
- Wrench
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332249159 |
| Accessory Type | Rolling Caster Kit |
| Accessory Class | Display Mount Accessories |
PHYSICAL
| Color | Silver |
| Material of Construction | Steel |
| Unit Dimensions (hwd / in.) | 5.310 x 1.260 x 3.940 |
| Unit Weight (lbs.) | 10 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |