Part Number: N234-MI-1005
- Isolates harmful leakage currents on a data network to protect patients and equipment
- Meets IEC 60601-1 for use in patient care vicinities
- Works with cost-effective, readily available Cat6 cables
- Plug and play; does not require software, drivers or a power supply
- 1-year limited warranty
Features
System Requirements
- Network components that comply with IEEE 802.3 or IEEE 802.3ab (10/100/1000BASE-T, twisted-pair)
- Cat6 network cable
Package Includes
- N234-MI-1005 Medical Ethernet Isolator – For Patient Care Vicinity
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332213792 |
| Accessory Type | Network Isolator |
| Technology | Cat6 |
| Accessory Class | Networking Accessories |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
| Color | Gray |
| Shipping Dimensions (hwd / in.) | 1.18 x 3.15 x 1.57 |
| Shipping Weight (lbs.) | 0.09 |
| Unit Dimensions (hwd / in.) | 0.910 x 2.560 x 1.140 |
| Unit Weight (lbs.) | 0.11 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 185°F (-10° to 85°C) |
| Storage Temperature Range | -13° to 185°F (-25° to 85°C) |
| Operating Humidity Range | 10% to 90% RH, Non-condensing |
| Storage Humidity Range | 10% to 95% RH, Non-condensing |
| ESD Protection | 16kV |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3; 802.3ab |
STANDARDS & COMPLIANCE
| Product Certifications | EN 60601-1; IEC 60825-1; UL Listed |
| Product Compliance | RoHS; CE (Europe); REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N125-010-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
| N201-003-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 3 ft. (0.91 m) | |
| N201-006-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 6 ft. (1.83 m) | |
| N201-010-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
| N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images