Part Number: SRSHELFKBD TAA
Full keyboard with touchpad mounts in 1U of space in 2- and 4-post racks. Ideal for connecting with KVM switches and servers that don’t come with a keyboard.
- 104-key keyboard and 2-button touchpad
- Slides in and out of rack for easy access and storage
- Heavy-duty black steel housing
- Compatible with 2- and 4-post rack-mounting
- Includes USB-A cable for connecting to KVM or server
- 1-year limited warranty
Overview
The SRSHELFKBD SmartRack® 1U Rack-Mount Keyboard is a full 104-key keyboard and two-button touchpad designed for mounting in an EIA-standard 19-inch rack. Ideal for use with KVM switches and servers that don’t include a keyboard, the SRSHELFKBD comes with a USB-A cable for quick connection. Use the convenient handle to slide the keyboard out of the rack for easy access and slide it back, hidden away, when not in use. Protected by a heavy-duty steel housing with a black finish. Compatible with both two- and four-post racks (a B019-000 bracket is required for 2-post mounting).
Features
- Mounts in 1U of EIA-standard 19 in. racks
- Ideal for KVM switches and servers that don’t include keyboard
- USB-A cable included for quick connection
- Slides in and out of rack for easy access and storage
- Heavy-duty steel housing with black finish
- Compatible with 2- and 4-post racks
- B019-000 bracket required for 2-post mounting
Specifications
OVERVIEW
| UPC Code | 037332188489 |
| Accessory Type | Keyboard |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 5.91 x 20.47 x 22.83 |
| Shipping Weight (lbs.) | 24.00 |
| Unit Dimensions (hwd / in.) | 1.710 x 18.820 x 21.750 |
| Unit Weight (lbs.) | 19.6 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images