Part Number: P130-000
- Converts an HDMI Male connector into a DVI-D Male connector or a DVI-D Male connector to an HDMI female connector
- Supports computer video resolutions up to 1920 x 1200, or HD resolutions up to 1920 x 1080 (1080p)
- Compact size for installation in tight spaces
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
HDMI Female to DVI-D Male Adapter allows newer HDMI cables to plug into DVI equipment. Gold-plated connectors and 24K gold contacts, along with a molded, rubberized plastic housing, assure long life use. Slotted thumbscrews allow for easy installation in close quarters. Supports computer video resolutions up to 1920 x 1200 or HD resolutions up to 1920 x 1080 (1080p).
Features
- Converts DVI equipment to HDMI cabling
- Supports computer video resolutions up to 1920 x 1200, or HD resolutions up to 1920 x 1080 (1080p)
- 24K Gold contacts
- Impact resistant molded rubber shell
- Slim design for tight spaces
System Requirements
- Digital video equipment with DVI Female connections
Package Includes
- HDMI Female to DVI Male Adapter
Specifications
OVERVIEW
| UPC Code | 037332125897 |
| Product Type | Video Adapter |
| Technology | DVI; HDMI |
CONNECTIONS
| Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Length (ft.) | 0 |
| Shipping Dimensions (hwd / in.) | 5.90 x 3.90 x 0.50 |
| Shipping Weight (lbs.) | 0.00 |
STANDARDS & COMPLIANCE
| Product Certifications | IEC/EN 60068-2-64; IEC/EN 60068; IEC/EN 62040 |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
| P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
- Custom Products from Tripp Lite Are One Call Away
- HDMI Cables: Types and Specifications Explained
- Video Adapters Explained
- DisplayPort Explained
- Application Diagram for P130-000 (German)
- Application Diagram for P130-000 (Spanish)
- Application Diagram for P130-000 (French)
- Application Diagram for P130-000 (English)
Product Images