Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Separates the audio track from an HDMI audio/video signal and sends it to a stereo receiver, speakers or other separate audio system. Ideal for connecting a Blu-ray player or other HDMI source to speakers with no HDMI input.

  • Built-in 6 in. HDMI cable connects to audio/video source
  • Supports multi-channel audio up to 5.1 surround sound
  • Features 3.5 mm stereo and TOSLINK optical audio outputs
  • Transmits UHD video resolutions up to 3840 x 2160 (4K x 2K)
  • Powered via USB Micro-B connection
  • 2-year limited warranty

Features

Extracts Audio from an HDMI Signal and Sends It to a Separate Audio System
  • Recommended for connecting HDMI source to speakers that don’t have HDMI input
  • 3.5 mm stereo and TOSLINK optical outputs connect to analog or digital non-HDMI audio equipment
  • LED indicates the unit is receiving power or transmitting an audio/video signal
  • Built-in 6 in. HDMI cable connects to audio/video source
  • Included 3 ft. USB Micro-B cable provides power to the unit

Versatile Audio Options
  • Supports 2-channel stereo and multi-channel audio up to 5.1 surround sound
  • Supports uncompressed, such as LPCM, and compressed audio, including DTS and Dolby Digital

Vibrant UHD Video
  • Transmits UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Supports 24-bit True Color (8 bits per channel) at 4K x 2K
  • Supports 36-bit Deep Color (12 bits per channel) at 1080p
  • Supports optional 3D formats up to 300 MHz
  • Complies with HDCP 1.4 standards

Package Includes

  • P130-06N-AUDIO UHD 4K x 2K HDMI Audio De-Embedder/Extractor
  • USB Micro-B cable, 3 ft.
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200921
TechnologyHDMI; Stereo Audio; Toslink/SPDIF
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2TOSLINK (MALE)
Side B - Connector 33.5MM (FEMALE)
Side B - Connector 4MICRO-USB B (FEMALE)
PHYSICAL
ColorBlack
Cable Length (ft.)0.5
Cable Length (in.)6
Shipping Dimensions (hwd / in.)0.91 x 5.51 x 3.94
Shipping Weight (lbs.)0.13
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.) A102-02M A102-02M Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.)
Toslink Digital Optical SPDIF Audio Cable, 3M (9.84 ft.) A102-03M A102-03M Toslink Digital Optical SPDIF Audio Cable, 3M (9.84 ft.)
Toslink Digital Optical SPDIF Audio Cable, 4M (13.12 ft.) A102-04M A102-04M Toslink Digital Optical SPDIF Audio Cable, 4M (13.12 ft.)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft. (0.31 m) P312-001 P312-001 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft. (0.31 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) P312-003 P312-003 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m) P312-015 P312-015 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) P568-016 P568-016 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m)

USB Cables

  Model Number Description
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m) UR050-003 UR050-003 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006 UR050-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.