Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Separates the audio track from an HDMI audio/video signal and sends it to a receiver, speakers or other audio system with no HDMI input.

  • Extracts audio from an HDMI A/V signal and transmits it to a separate audio system
  • Also transmits accompanying UHD video up to 4K @ 60 Hz to HDMI display
  • Ideal for connecting HDMI source to receiver or sound bar with digital or analog inputs
  • Features 3.5 mm stereo, TOSLINK digital optical and RCA digital audio outputs
  • Supports 2-channel stereo and multi-channel audio up to 5.1 surround sound
  • 2-year limited warranty

Features

Sends HDMI Audio to a Non-HDMI Receiver or Sound Bar
This audio de-embedder and extractor separates the audio track from an HDMI audio/video source device (such as an Apple TV, Amazon Fire Stick, Blu-ray player, video game system or media server) and transmits it to a receiver, speakers, sound bar, amplifier or other audio system with digital or analog audio input. This allows you to continue using your current audio equipment without making an expensive upgrade to something with HDMI input.  

Versatile Audio Options to Meet Your Device’s Specifications
The P130-000-AUDIO2 features 3.5 mm stereo analog, TOSLINK digital optical and RCA digital coaxial audio outputs to match most non-HDMI receivers and audio systems. It supports 2-channel stereo and multi-channel audio up to 5.1 surround sound, as well as uncompressed audio, such as LPCM, and compressed audio formats, including DTS and Dolby Digital. An LED indicates when the unit is receiving power or transmitting an A/V signal.

Transmits 4K @ 60 Hz Video Resolutions
The P130-000-AUDIO2 also transmits the accompanying 4K video signal to a 4K television, projector or monitor. It supports Ultra HD resolutions up to 3840 x 2160 at 60 Hz, as well as 36-bit True Color (12 bits per channel) at 4K 60 Hz and 3D formats up to 600 MHz. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications.

Package Includes

  • P130-000-AUDIO2 4K HDMI Audio De-Embedder/Extractor
  • External power supply (Input: 100-240V, 50/60 Hz, 0.3A; Output: 5V 1A)
  • (4) International plug adapters (North America, Europe, U.K., Australia)
  • Mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332279255
TechnologyHDMI; Stereo Audio; Toslink/SPDIF
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth36-bit True Color
HDR SupportNo
3D Video SupportedYes
AUDIO
Audio Ports3.5MM (FEMALE); RCA (FEMALE); TOSLINK (FEMALE)
Audio Ports Details

Toggle switch between 2-Channel Stereo Audio (Supported regardless of source device), Multi-Channel Audio up to 5.1 Surround Sound (Source device must support 5.1 via SPDIF) and Auto (Bypass any audio format that the source device supports) 

Audio SpecificationUncompressed Audio (Like LPCM), Compressed Audio (Like DTS Digital, Dolby Digital)
POWER
Power Consumption (Watts)2.00
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2TOSLINK (MALE)
Side B - Connector 33.5MM (FEMALE)
Side B - Connector 4RCA (FEMALE)
Contact Plating  Gold
PHYSICAL
ColorBlack
Unit Dimensions (hwd / in.)2.760 x 2.360 x 0.790
Unit Weight (lbs.)0.31
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Operating Humidity Range10 to 85% RH, Non-Condensing
Storage Humidity Range5 TO 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
OhmsNo
Integral Strain ReliefNo
Impedance-Matched Twisted-Pair ConstructionNo
Scaler FunctionNo
HDCP Specification1.4; 2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsBS; GS; TUV; UL
Product CertificationsNOM (Mexico)
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.