Part Number: P568-010-BL
High-speed premium cable connects two Ultra HD HDMI-enabled devices, including computers, Blu-ray™ players, video game systems, DVRs, video cameras, A/V receivers, monitors, projectors and televisions.
- Supports UHD video resolutions up to 4K
- Backward compatible with previous HDMI generations
- Premium foil and braid shielding protects against EMI/RFI noise
- Gold-plated blue connectors for optimal signal transfer
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The P568-010-BL High-Speed HDMI Cable is ideal for digital signage, video presentations, point-of-sale displays, classrooms and other applications that display Ultra High Resolution (UHD) video and multi-channel audio. It connects HDMI-enabled source devices, such as computers and Blu-ray™ players, to HDMI-enabled displays, such as monitors, projectors and high-definition televisions.
This cable supports UHD video resolutions up to 3840 x 2160 (4K x 2K), including full 1080p, and data transfer speeds up to 18 Gbps—the fastest bandwidth currently available over HDMI. When used with an Apple® digital AV adapter, it supports iPad2® video mirroring for playing games, watching videos or displaying presentations. Backward compatible with previous HDMI generations, the P568-010-BL works in all HDMI cabling scenarios.
The 10-ft. (3.05 m) molded 30 AWG cable features premium foil and braid shielding to deliver top-of-the-line signal quality and protection from EMI/RFI interference. Gold-plated blue connectors ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A flexible PVC jacket makes the HDCP-compliant cable easy to install in tight spaces.
Features
- Ideal for digital signage, video presentations, point-of-sale displays, classrooms and other applications that display Ultra High Resolution (UHD) video and multi-channel audio
High Performance and Wide Compatibility
- Supports UHD video resolutions up to 4K
- Supports iPad2 video mirroring when used with Apple digital AV adapter
- Backward compatible with previous HDMI generations
Superior Quality Ensures a Flawless Signal
- Corrosion-resistant gold-plated blue connectors for optimal signal transfer
- Fully molded 30 AWG construction with integral strain relief for durability and long life
- Premium foil and braid shielding for EMI/RFI noise protection
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
| UPC Code | 037332197115 |
| Product Type | Passive Cable |
| Technology | HDMI |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
| Max Supported Color Depth | 48-bit Deep Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Bidirectional |
AUDIO
| Audio Specification | ARC |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | 0 |
PHYSICAL
| Color | Blue |
| Material of Construction | ABS |
| Cable Jacket Color | Blue |
| Connector Color | Blue |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 6.0 mm |
| Wire Gauge (AWG) | 30 |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
| Minimum Bend Radius | 30mm |
| Shipping Dimensions (hwd / in.) | 10.00 x 8.00 x 0.50 |
| Shipping Weight (lbs.) | 0.40 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
| EDID Compatible | Yes |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| Ethernet Support | No |
| HDCP Specification | 1.4; 2.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |