Part Number: SRCABLELADDER
- Safely routes cables to eliminate cable stress
- Can be installed parallel or perpendicular to an enclosure
- Cable ladder is 12" wide
- Ships in two convenient 5-ft. (1.52 m) sections for easy shipping, storage and assembly
- Toolless assembly and mounting to enclosures
- Organizes cables outside of SmartRack enclosure or Open Frame Rack
- Grounding stud provided to allow tie-in to the enclosure and facility ground
- Must be connected to SRCABLETRAY when used with Enclosures or SRLADDERATTACH for Open Rack installations
- 5-year limited warranty
Overview
SmartRack® SRCABLELADDER helps eliminate cable stress by organizing cables outside the Enclosure or Open Frame Rack. The cable ladder is 12 inches wide and 10 feet (3.1 meters) high. It ships in two convenient five-foot (1.5-meter) sections for easy shipping, storage and assembly. The SRCABLELADDER can be installed parallel or perpendicular to an enclosure. A grounding stud is provided to allow tie-in to the enclosure and facility ground. Toolless assembly and mounting on the SmartRack enclosure's top panel allows the cables to be safely routed overhead but must be connected to SRCABLETRAY. For Open Frame Rack installation, the SRLADDERATTACH is needed.
Features
- SmartRack SRCABLELADDER helps eliminate cable stress by organizing cables outside of the SmartRack Enclosure or Open Frame Rack
- Safely routes cables overhead to and from enclosures
- The cable ladder is 12" wide and 10-ft. (3.05 m) high
- Ships in two convenient 5-ft. (1.52 m)sections for easy shipping, storage and assembly
- Can be installed parallel or perpendicular to an enclosure
- A grounding stud is provided to allow tie-in to the enclosure and facility ground
Specifications
OVERVIEW
| UPC Code | 037332143198 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 3.20 x 12.80 x 61.00 |
| Shipping Weight (lbs.) | 13.00 |
| Unit Dimensions (hwd / in.) | 1.500 x 12.000 x 118.000 |
| Unit Weight (lbs.) | 18 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLETRAY | SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation | |
| SRL90BEND12 | Cable Ladder Runway E-Bend - 90 Degrees, 12 in. Width | |
| SRLADDERATTACH | SmartRack Hardware Kit - Connects SRCABLELADDER to a wall or Open Frame Rack |
Documents & Downloads
Product Literature
Case Studies
Product Images