Part Number: SRL90BEND12
- Routes bundles overhead to eliminate cable stress and cut cord clutter
- Installs parallel or perpendicular to rack to span aisles or spaces between racks
- Lightweight tubular steel construction designed to fit 12 in. cable runway widths
- Conforms to Cat5e/6/6a standards for high-density network applications
- Compatible with SmartRack® components for toolless assembly
- 5-year limited warranty
Features
System Requirements
- Works with SRCABLELADDER and SRLBUTTSPLICE
Package Includes
- SRL90BEND12 Cable Ladder Runway E-Bend - 90 Degrees, 12 in. Width
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332214515 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 28.90 x 3.50 x 28.90 |
| Shipping Weight (lbs.) | 7.70 |
| Unit Dimensions (hwd / in.) | 26.960 x 26.960 x 50.500 |
| Unit Weight (lbs.) | 4.480 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed | |
| SRLBUTTSPLICE | Butt-Splice Kit for Straight and 90-Degree Ladder Runway Sections - Hardware Included | |
| SRLCEILINGKIT | Ceiling Support Kit for 12 in. or 18 in. Cable Runway, Straight and 90-Degree | |
| SRLCNTRSPPT12 | Ceiling Center Support Kit for 12 in. Cable Runway, Straight and 90-Degree - Hardware Included | |
| SRLJUNCTSPLICE | Junction-Splice Kit for 90-Degree Ladder Runway Connections - Hardware Included | |
| SRLPOST | Cable Retaining Post for 1.5 in. Wide Cable Runway, Straight and 90-Degree - Hardware Included | |
| SRLTRISUPPORT | Triangular Wall Support Kit for 12 & 18 in. Cable Runway, Straight & 90-Degree - Hardware Included | |
| SRLWALLSPPT12 | Wall Support Kit for 12 in. Cable Runway, Straight and 90-Degree - Hardware Included |
Documents & Downloads
Product Images