Part Number: DMTB911

Mounts your tablet on a desktop or other flat surface for hands-free access in workshops, warehouses, classrooms and retail settings.
- Versatile desktop or wall tablet mount fits most tablets from 9.7 to 11 in.
- Locking mechanism with included keys protects your tablet from tampering or theft
- Easy to assemble and install in just a few minutes with the included hardware
- Interior anti-skid pads protect your tablet against scratches and scuff marks
- Can also be installed on a wall or compatible VESA mount with 75 x 75 pattern
- 5-year limited warranty
Features
Mounts Your Tablet on a Desktop for Convenient Hands-Free Access
Ideal for displaying menus, directions, instructions, retail information and other important messages, this low-profile security mount lets you install a tablet where your audience can best see it. Quick to assemble and easy to mount, the DMTB911 rests on any desktop, workbench or counter. The versatile mount can also be installed on a wall or a compatible VESA stand with a 75 x 75 hole pattern. The DMTB911 supports up to 2.2 pounds (1 kilogram).
Fits Tablets from 9.7 to 11 in.
Designed to display your message in a classroom, conference room, workshop, warehouse, hotel or office lobby, restaurant or retail setting, the DMTB911 tablet mount accepts most Apple, Samsung or other tablets from 9.7 to 11 inches. The mount rotates 180 degrees for viewing in landscape or portrait mode.
Protects Your Device Against Damage, Theft or Tampering
This mount features an anti-theft mechanism with key lock and included keys that helps protect your tablet from unauthorized access. Inside the enclosure are soft anti-skid pads that prevent the device from getting scratched or scuffed up.
System Requirements
Tablets from 9.7 to 11 in.
Package Includes
- DMTB911 Desktop/Wall-Mount Full-Security Tablet Mount
- Installation hardware
- (2) Keys
- Installation instructions
Specifications
OVERVIEW
UPC Code | 037332278814 |
Device Compatibility | Tablet |
PHYSICAL
Color | White |
Material of Construction | Plastic, metal |
Motion | Full |
Mounting Location | Wall |
Degrees of Motion | +20/-110 Tilt; 180 Rotate |
Minimum Screen Size (in.) | 9.7 |
Maximum Screen Size (in.) | 11 |
Maximum Weight Capacity (lbs.) | 2.2 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 14.20 x 9.40 x 7.10 |
Shipping Weight (lbs.) | 6.50 |
Unit Dimensions (hwd / in.) | 13.500 x 8.100 x 7.300 |
Unit Weight (lbs.) | 5.6 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | No |
Security Lock | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Product Images