Part Number: DMTBS13
Locking tablet stand recommended for displaying temporary or permanent messaging at trade shows, office/hotel lobbies and marketing kiosks.
- Locking mechanism with included keys protects your tablet from tampering or theft
- Easy to assemble and install in just a few minutes with the included hardware
- Interior anti-skid pads protect most 13 in. tablets against scratches and scuff marks
- Locking lower cabinet space conceals power strips, cabling and other accessories
- 5-year limited warranty
Features
Greet Your Guests with Messaging or Instructions Tailored to Them
Recommended for displaying check-in instructions, menus, retail information, directions with waypoints and other important messages, this freestanding security mount fits most 13-inch tablets, including Apple, Microsoft and Lenovo models. Quick to assemble and easy to mount, the DMTBS13 is ideal for airports, bus terminals, train stations, reception areas, grocery stores and other retail settings where messaging is crucial. The DMTBS13 supports up to 2.2 pounds (1 kilogram).
Protects Your Device Against Damage, Theft or Tampering
This iPad mount features an anti-theft mechanism with key lock and included keys that helps protect your tablet from unauthorized access. Inside the enclosure are soft anti-skid pads that prevent the device from getting scratched or scuffed up. The locking lower cabinet section conceals power strips, cables and other accessories (all sold separately). A cable grommet allows a power cord to protrude from the stand and keep the tablet charged continuously.
System Requirements
Compatible with 13 in. tablets, including the iPad Pro
Package Includes
- DMTBS13 Secure Freestanding Tablet Mount Floor Stand
- Installation hardware
- (2) Keys
- Installation instructions
Specifications
OVERVIEW
| UPC Code | 037332278838 |
| Device Compatibility | Tablet |
PHYSICAL
| Color | White |
| Material of Construction | Plastic, metal |
| Motion | Fixed |
| Mounting Location | Floor |
| Minimum Screen Size (in.) | 13 |
| Maximum Screen Size (in.) | 13 |
| Maximum Weight Capacity (lbs.) | 2.2 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 42.30 x 4.00 x 13.00 |
| Shipping Weight (lbs.) | 32.80 |
| Unit Dimensions (hwd / in.) | 44.700 x 13.400 x 14.700 |
| Unit Weight (lbs.) | 29.5 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | Yes |
| Security Lock | Yes |
| Built-in Cable Management | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images