Part Number: DWMSC3780MUL
- Accepts most popular flat- or curved-screen displays from 37 to 80 in. up to 88 lbs (39.9 kgs)
- Function- and weight-tested in accordance with UL Standard 2442 up to 200 lbs (90.7 kgs)
- Solid steel security bar and included combo lock deter tampering and theft
- Open architecture and built-in level enable easy cable access and accurate leveling
- Tilts -10° to +5°, swivels 90° to provide comfortable custom viewing angles
- 5-year limited warranty
Features
Package Includes
- Wall plate
- (2) Adapter brackets
- Security bar
- Wall plate level
- (2) End caps
- (4) End cap screws
- (2) Anti-skid blocks
- (4) M5 x 14 screws
- (4) M6 x 14 screws
- (4) M6 x 30 screws
- (4) M8 x 20 screws
- (4) M8 x 30 screws
- (4) Washers
- (8) Small spacers
- (4) Large spacers
- (5) Anchor bolts
- (5) Concrete anchors
- (5) 20 mm washers
- Combination lock
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332225061 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 300x200; 300x300; 300x400; 300x500; 300x600; 300x700; 300x800; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400; 700x300; 700x400; 800x300; 800x400 |
| Motion | Full |
| Mounting Location | Wall |
| Degrees of Motion | -10/+5 Tilt; 90 Swivel |
| Minimum Screen Size (in.) | 37 |
| Maximum Screen Size (in.) | 80 |
| Maximum Weight Capacity (lbs.) | 200 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 39.40 x 13.20 x 2.70 |
| Shipping Weight (lbs.) | 23.60 |
| Unit Dimensions (hwd / in.) | 21.600 x 38.800 x 17.300 |
| Unit Weight (lbs.) | 22 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
| Security Lock | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL 2442 |
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images