Part Number: DMTBS911
Locking tablet stand recommended for displaying temporary or permanent messaging at trade shows, office/hotel lobbies and marketing kiosks.
- Versatile tablet mount fits select tablets from 9.7 to 10.5 in.
- Locking mechanism with included keys protects your tablet from tampering or theft
- Easy to assemble and install in just a few minutes with the included hardware
- Interior anti-skid pads protect your tablet against scratches and scuff marks
- Adjusts from 26.8 to 42.5 in. high to provide the most comfortable viewing angle
- 5-year limited warranty
Features
Mounts Your Tablet to the Floor for Convenient Access
Ideal for displaying menus, directions, instructions, retail information and other important messages, this low-profile security mount lets you install a tablet where your audience can best see it. Quick to assemble and easy to mount, the portable DMTBS911 comes with a bolt-down tamper-resistant base that can be anchored to the floor for a permanent display. The DMTBS911 supports up to 2.2 pounds (1 kilogram).
Fits Most Tablets from 9.7 to 10.5 in.
Designed to display your message in information kiosks, office and hotel lobbies, trade shows, conventions and retail settings, the DMTBS911 tablet mount is compatible with most tablets from 9.7 to 10.5 inches. The mount tilts 90 degrees and adjusts to a height between 26.8 and 42.5 inches to provide the most effective viewing angle.
Protects Your Device Against Damage, Theft or Tampering
This mount features an anti-theft mechanism with key lock and included keys that helps protect your tablet from unauthorized access. Inside the enclosure are soft anti-skid pads that prevent the device from getting scratched or scuffed up.
System Requirements
Tablets from 9.7 to 10.5 in.
Package Includes
- DMTBS911 Full-Security Tablet Mount Floor Stand
- Installation hardware
- (2) Keys
- Installation instructions
Specifications
OVERVIEW
| UPC Code | 037332278821 |
| Device Compatibility | Tablet |
PHYSICAL
| Color | Black; Silver |
| Material of Construction | Plastic, metal |
| Motion | Full |
| Mounting Location | Floor |
| Degrees of Motion | +/-90 Tilt |
| Minimum Screen Size (in.) | 9.7 |
| Maximum Screen Size (in.) | 10.5 |
| Maximum Weight Capacity (lbs.) | 2.2 |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 14.40 x 28.70 x 2.90 |
| Shipping Weight (lbs.) | 12.60 |
| Unit Dimensions (hwd / in.) | 48.000 x 17.400 x 13.600 |
| Unit Weight (lbs.) | 11 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | Yes |
| Tools Necessary | No |
| Security Lock | Yes |
| Height Adjustable | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images