Part Number: DMWC3770M
- Accommodates most flat or curved screens from 37 to 70 in.
- Split wall plates mount on the adjacent walls of a corner
- One-touch adjustment makes it easy to change the viewing angle
- 90° swivel, -8° to +5° tilt and -5° to +5° screen adjustment maximize viewing comfort
- Supports displays up to 99 lbs (44.9 kgs)
- 5-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332240538 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 100x100; 200x100; 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400 |
| Motion | Full |
| Mounting Location | Wall |
| Degrees of Motion | 90 Swivel -8/+5 Level Adjustment |
| Minimum Screen Size (in.) | 37 |
| Maximum Screen Size (in.) | 70 |
| Maximum Weight Capacity (lbs.) | 99 |
| Min/Max Arm Extension (in.) | 4.92 min to 20.27 max |
| Number of Displays | 1 |
| Shipping Dimensions (hwd / in.) | 31.20 x 12.70 x 3.30 |
| Shipping Weight (lbs.) | 16.80 |
| Unit Dimensions (hwd / in.) | 24.400 x 25.300 x 16.500 |
| Unit Weight (lbs.) | 13.9 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images