Part Number: N223-01K-WH
Premium high-speed cabling for Cat6a premise applications that allow CMR-rated PVC jackets, such as data centers where 10GBase-T communication is essential.
- 23 AWG 4-pair solid copper cable rated for 10 Gbps Ethernet speeds
- Recommended for premise installations in air ducts and drop ceilings
- Meets IEEE 802.3, TIA 568.2-D and ISO/IEC 11801 industry standards
- 1000 ft. roll of cable comes in white for custom color-coded applications
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Ideal Solution for High-Speed Cat6a Premise Applications
This high-speed bulk cable is ideal for Cat6a premise (in-wall) applications in air ducts and drop ceilings in data center installations. This includes the distribution of data, voice, security and audio/video signals across 10G Ethernet networks. Designed for fast transmission and excellent signal quality, the N223-01K-WH ensures peak performance through your LAN.
Premium Construction for Superior Performance
Manufactured from 23 AWG copper wire, this 1000-foot (305-meter) roll of four-pair solid-core UTP cabling is rated for speeds up to 10 Gbps. Simply pull what you need for your installation off the spool, and keep the remainder rolled away. The N223-01K-WH meets most current industry standards, including IEEE 802.3, TIA 568.2-D and ISO/IEC 11801.
White Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
This Cat6a Ethernet cable features a white flame-retardant CMR-rated PVC jacket, which allows easy, fast identification in a crowded rack, patch panel or workstation and helps prevent the cable from becoming accidentally disconnected.
Specifications
OVERVIEW
| UPC Code | 037332278371 |
| Technology | Cat6a |
CONNECTIONS
| Side A - Connector 1 | BARE WIRE |
| Side B - Connector 1 | BARE WIRE |
| Connector Type | Bare Wire |
PHYSICAL
| Color | White |
| Cable Jacket Color | White |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | CMR |
| Cable Shielding | UTP |
| Cable Outer Diameter (OD) | 6.3 mm |
| Number of Conductors | 4 Pair |
| Conductor Material | Solid Copper |
| Conductor Gauge | 23 AWG |
| Cable Length (ft.) | 1000 |
| Cable Length (in.) | 12000 |
| Shipping Dimensions (hwd / in.) | 9.45 x 15.75 x 15.75 |
| Shipping Weight (lbs.) | 30.95 |
| Unit Dimensions (hwd / in.) | 9.450 x 15.750 x 15.750 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140° F (-20° to 60° C) |
| Storage Temperature Range | -4° to 140° F (-20° to 60° C) |
COMMUNICATIONS
| Network Compatibility | 10 Gbps |
| IEEE Standards Supported | 802.3af; 802.3at |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed |
| Product Compliance | RoHS |