Part Number: TLM610CPAM
Features 5 USB charging ports, 6 AC outlets, 3 wireless charging pockets and K-slot lock for keeping mobile devices safe and ready for use.
- 5V USB-A ports (2x 2.4A, 2x 2.1A) provide charging power for smartphones and tablets
- USB-C Quick Charge port provides up to 60W of charging power to compatible devices
- K-slot lock helps keep the tower secure in public places
- 1000 joules protect your valuable electronics against dangerous surges and spikes
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $50,000 Ultimate Lifetime Insurance
Features
Mobile USB Charging Station Powers and Charges up to 14 Devices at the Same Time
Move the power where you need it with this Mobile Power Tower and USB Charging Station. It comes with durable removable casters that allow you to move the heavy-duty steel base where the charging station is most needed. With its flexible 10-foot power cord, the TLM610CPAM fits into any home or office workspace, as well as classrooms and conference rooms. It powers and charges up to 14 devices at the same time, including smartphones, tablets, laptops and e-readers. It doesn’t require a computer, so you can take it anywhere AC power is available. A K-slot lock adds security in public places.
Provides Plenty of Power to Keep Your Devices at Capacity
Two USB-A ports provide a maximum of 5V 2.4A (12W) of power and two more USB-A ports provide up to 5A 2.1A (10.5W), enough for fast-charging most smartphones and tablets. One USB-C Quick Charge port provides up to 60W for battery-intensive devices like the MacBook Pro or Chromebook Pixel.
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp or other home/office electronics into six NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. A surge protection rating of 1000 joules defends your valuable electronic components. EMI/RFI filtering helps your connected equipment perform better and last longer.
Wireless Charging Pockets Deliver Power to Phones
Who wants to mess with tangled cables when you just want to charge your smartphone? Three Qi charging pockets make the process easier by charging wirelessly. Just place your compatible phones inside the convenient pockets for rapid charging.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Environment
The Safe-IT™ charging station features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Specifications
OVERVIEW
| UPC Code | 037332271860 |
| Product Type | Surge Protector |
| Charging Form Factor | Tower |
| Device Compatibility | Amazon Kindle; Laptop; Phone; Tablet |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Input Cord Gauge (AWG) | 14 |
| Maximum Surge Amps | 1000 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Details | SJT |
| Input Cord Length (ft.) | 10 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Output (Watts) | 1164 |
| Output Receptacles | (6) 5-15R |
| Circuit Breaker (amps) | 12 |
CHARGING
| Number of Charging Ports | 4 |
| Charging Method | USB |
| Charging Port Type | USB A (FEMALE) |
| Charging Ports / Amps | (2) 2.1A; (2) 2.4A; (3) 3.1A |
| Overcharge Protection | Yes |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 1000 |
| AC Suppression Response Time | < 1ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
| UL1449 Let Through Rating | 300,300,300 |
| EMI / RFI Filtering | 41.09dB |
| Immunity | Conforms to IEE 587/ANSI C62.41 |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | steel |
| Power Cord Color | Black and White Braided Cord |
| Housing Color | Black |
| Mounting Holes or Slots | Yes |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 42.13 x 15.16 x 15.16 |
| Shipping Weight (lbs.) | 31.64 |
| Unit Dimensions (hwd / in.) | 39.700 x 12.900 x 12.990 |
| Unit Weight (lbs.) | 1.8 |
FEATURES & SPECIFICATIONS
| Antimicrobial | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
| Product Compliance | FCC Part 15 Class B (USA); RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257
Product Images