Part Number: DWM5070HD
Mounts your 50 to 70 in. television, whiteboard or interactive display to a wall and adjusts vertically to provide optimal viewing angles.
- Supports most 50-70 in. interactive touchpanel displays 88 to 132 lbs.
- Innovative weight-balancing design allows smooth height adjustment up to 15.7 in.
- Compact steel mount hides out of sight behind the display for a professional look
- VESA compliance ensures compatibility with most popular mounting hole patterns
- Hardware included for mounting on wood, brick or concrete wall surface
- 5-year limited warranty
Features
TV Wall Mount Secures Your Interactive Touchscreen Display at Arm’s Length
The VESA-compliant DWM5070HD mounts your television, monitor, whiteboard or interactive display to a wood stud, brick or concrete wall with the included hardware. Recommended for conference rooms, boardrooms and classrooms, this wall mount supports most popular brands of interactive touchscreen displays.
Glides Up and Down with Just a Touch for Perfect Viewing
Intricately designed counterbalanced springs allow the connected display to glide up and down the wall, allowing users of all sizes to adjust and work at the interactive touchscreen. With 15.7 inches (40 centimeters) of vertical movement, the DWM5070HD provides easy fingertip control for everyone.
Durable All-Metal Construction Built to Last
This height-adjustable TV wall mount is made from heavy-duty steel with a powder-coated black finish that resists scratches and blends smoothly into any room décor. It is compatible with most flat-screen televisions, monitors and interactive digital whiteboards between 50 and 70 inches and supports 88 to 132 pounds (60 kilograms).
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this TV wall mount supports the following VESA mounting hole patterns: 200 x 200, 200 x 300, 200 x 400, 300 x 200, 300 x 300, 300 x 400, 400 x 200, 400 x 300, 400 x 400, 400 x 500, 400 x 600, 600 x 300, 600 x 400, 600 x 500, 600 x 600, 700 x 400, 700 x 500, 700 x 600, 800 x 500 and 800 x 600.
System Requirements
Flat-screen television, monitor whiteboard or interactive display from 50 to 70 in.
Package Includes
- DWM5070HD Height-Adjustable TV Wall Mount
- Mounting hardware
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332268822 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 400x500; 400x600; 600x300; 600x400; 600x500; 600x600; 700x400; 700x500; 700x600; 800x400; 800x500; 800x600 |
| Motion | Full |
| Mounting Location | Wall |
| Distance from Wall (in.) | 5 |
| Minimum Screen Size (in.) | 50 |
| Maximum Screen Size (in.) | 70 |
| Maximum Weight Capacity (lbs.) | 132 |
| Number of Displays | 1 |
| Unit Dimensions (hwd / in.) | 40.940 x 33.070 x 5.000 |
| Unit Weight (lbs.) | 53.9 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images