Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$82.49 Avg. Price

Installs in your desktop’s pre-cut grommet to charge and power up to 3 devices at the same time.

  • Pushes down out of the way flush with desktop surface when not in use
  • NEMA 5-15R outlet distributes AC power to connected home/office equipment
  • 2 USB-A ports share 4.2A for fast charging of phones and other mobile devices
  • 1000 joules protect your valuable electronics against dangerous surges and spikes
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew

Features

Fits into Your Desktop Grommet for Reliable Power and Charging
This Protect It!® dock is designed for installation in your desktop’s pre-cut three-inch grommet hole. When not being used to power or charge devices, you can push down the TLP12POAM into the grommet and flush against the desktop’s surface to save valuable space. To connect devices, simply pop it up out of the hole. This Pop-Up Power and Charging Dock is ideal for home and office workstations with limited desk space.

USB Ports and NEMA 5-15R Outlet Accept a Wide Range of Electronic Devices
One NEMA 5-15R outlet and two USB-A ports (4.2A combined) are available for powering and charging your laptop, tablet, smartphone or other devices. The outlet features a 1000 joule rating to defend its connected computer, printer or other valuable equipment against damaging power surges and spikes. The 10-foot (3-meter) input cord with right-angle plug connects to a compatible AC wall outlet.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Environment
The TLP12POAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.

Package Includes

  • TLP12POAM 1-Outlet Pop-Up Power and Charging Dock
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332271884
Product TypeSurge Protector
Charging Form FactorStrip
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC
Input Plug FeaturesRight Angle
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Input Frequency60 Hz
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)10
Right-Angle PlugYes
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1440
Output Receptacles(1) 5-15R
Circuit Breaker (amps)12
CHARGING
Number of Charging Ports2
Total Charging Amps4.2A
Total Charging Watts12
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(2) 2.1A
Overcharge ProtectionNo
Charging Amps per Port2.1A
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1000
AC Suppression Response Time  < 1ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating300,300,300
EMI / RFI Filtering  Yes
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Plug ColorBlack
Power Cord ColorBlack
Mounting LocationDesktop
Housing ColorBlack
Mounting Holes or SlotsNo
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)8.27 x 5.12 x 3.94
Shipping Weight (lbs.)1.76
Unit Dimensions (hwd / in.)3.350 x 3.540 x 2.980
Unit Weight (lbs.)1.54
Input Cord ColorBlack
Mounting DetailsFits 3.15-inch (80mm) standard desktop grommet hole
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 308 (Canada); UL 962A; UL Listed; cUL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$15,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.