Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Converts HDMI audio/video to an IP-based signal that is transmitted to a receiver 328 ft. away via Cat6 cable or a dedicated Ethernet network switch.

  • Requires connection to B162-100-POE or other compatible receiver
  • Supports 4K @ 30 Hz video resolutions (4:4:4) as specified in HDMI 2.0 
  • PoE feature gives you the flexibility to install the unit away from AC outlets
  • Extends multipoint-to-multipoint setup via LAN with no distance limitation
  • Web GUI-based management needs no software or additional server computers
  • 1-year limited warranty

Features

An Effective Digital Signage Solution Designed for Easy Setup and Operation
This HDMI over IP extender transmitter delivers visually lossless 4K signals with low latency up to 328 feet (100 meters) via a standard Gigabit Ethernet switch. Engineered to meet today’s demands of large-scale, multi-display 4K signal transmission, the B162-001-POE is ideal for a wide range of indoor environments, such as trade shows, airports, university campuses, conference centers and shopping centers.

Lightweight Compression with Ultra-Low Latency
This transmitter uses advanced video lossless compression technology to extend true 4K video at 60 Hz or true 4K video at 30 Hz with 4:4:4 chroma subsampling. Choose from three different levels of video compression rate to match your application, including Smooth, Balance and High Quality. LEDs indicate connection and power status.

Supports Power over Ethernet to Save You Money and Give You More Installation Choices
When installed in combination with a PoE Ethernet switch in a multipoint-to-multipoint setup, this PoE extender transmitter can be powered through a shielded Cat6 cable, though an external power supply is included. Power over Ethernet gives you the flexibility to install the transmitter in an area away from AC outlets, such as ceilings or high up on a wall or shelf. Note: When power is available from both the Cat6 cable and the power supply, the power supply will receive priority.

Limitless Scalability and Flexibility
Mix and match the latest 4K displays in simple point-to-point setups or more elaborate multipoint-to-multipoint setups via LAN (local area network) without distance limitations. In conjunction with B162-100-POE extender receivers, this transmitter offers multi-functionality in video wall and daisy-chain applications.

Collaboration with Control System
You can manage and configure the extender via CLI telnet, TCP or RS-232 commands from a connected computer. Just one click via touch panel or keypad is needed to operate a display, source and related equipment.

Spontaneous Scheduling Management
A user-friendly scheduling management function lets you pre-plan the display schedule, manage events in the calendar and set events to one-minute intervals. You can integrate all B162-Series devices in the application to arrange the profile by grouping individual receivers or video walls. Multiple profiles may be arranged to play in any order over a selected period.

No Complicated IP Setup
Switch effortlessly among input source devices via buttons on the top panel. No extensive IT experience is required to operate.

Web GUI-Based Management
Use a web browser or IP address to link directly to the transmitter’s built-in utility program, the DVOE Manager. It lets you configure transmitter settings, monitor statuses and create display templates.

Daisy-Chain Up to 30 Units
Connect multiple B162-100-POE receivers (sold separately) through a dedicated Ethernet network switch. Cabling and system deployment is easy with fewer cables needed. The daisy-chain function is especially ideal for large-scale deployment covering a wide area, such as hotels, airports, shopping malls and expo centers. Note: Only the first level supports PoE. All B162-Series units connected on the second level and above need an external power supply.

Create a Video Wall
The B162-001-POE supports an 8 x 8 video wall (64 displays) in either horizontal or vertical orientation. This is done by utilizing a B162-100-POE decoder for each display. Switching layout profiles, previewing the wall and dragging-and-dropping input sources is accomplished through the GUI.

Embedded Audio Support
A separate audio signal may be embedded into the HDMI stream.

Multiple Control Channels
Manage control methods via Ethernet or the top-panel buttons. A USB 2.0 port allows connection to the source device. A bi-directional IR channel allows IR transmission one way at a time. A bi-directional RS-232 serial port connects a computer for serial control. Note: In order to save bandwidth and optimize video performance, the USB, IR and RS-232 ports are disabled by default. Access the DVOE Manager to enable them.

System Requirements

  • Source device with HDMI output (Blu-ray player, cable box, laptop)
  • Display device(s) with HDMI input (HDTV, projector, monitor)
  • B162-100-POE extender receiver
  • Google Chrome, Mozilla Firefox or Opera web browser

Package Includes

  • HDMI over IP Extender Transmitter
  • RS-232 terminal block
  • External power supply with NEMA 1-15P plug (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V 3A)
  • (4) Foot pads
  • Mounting brackets
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332263810
Product TypeTransmitter
TechnologyCat5/5e; Cat6; HDMI
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 30Hz
Max. Distance (Between any 2 Units)100m
Transmitter Video InputHDMI
Transmitter - Number of Video Outputs1
Transmitter - Local Display OutputHDMI
Signal Range (ft)3
Signal Range (m)0.91
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)5V / 3A
AC Power Adapter Cord Length (ft.)4.9
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
Power Over Cable (PoC) SupportYes
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)4.36
Power Consumption DetailDC: 3.49W; POE: 4.36W
CONNECTIONS
Number of Ports3
Side A - Connector 1HDMI (FEMALE)
Side A - Connector 2USB B (FEMALE)
Side A - Connector 3(2) 3.5MM (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
Connector PlatingNickel
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsUp to 30 Units
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power); Orange (Connection)
PHYSICAL
ColorBlack
Material of ConstructionMetal
RackmountableYes
Shipping Dimensions (hwd / in.)2.44 x 11.14 x 6.81
Shipping Weight (lbs.)2.13
Unit Dimensions (hwd / in.)6.700 x 5.010 x 1.140
Unit Packaging TypeBox
Unit Weight (lbs.)1.48
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0-80% non-condensing
BTUs  DC: 16BTU; POE: 20BTU
COMMUNICATIONS
Signal Range (ft.)9.8
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
USB Extension SupportYes
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
Multi-Resolution SupportNo
Port SelectionPushbutton
HDCP Specification1.4
Driver RequiredNo
Recommended Category CableCat5e / Cat6
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; PSE; RoHS; UL; WEEE
Product CertificationsNOM (Mexico)
Product ComplianceRoHS; CE (Europe); REACH; WEEE; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) N201-003-BL N201-003-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m)

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)

Audio Video Extenders

  Model Number Description
HDMI over IP Decoder - 4K, 4:4:4, PoE, 328 ft. (100 m), TAA B162-100-POE B162-100-POE HDMI over IP Decoder - 4K, 4:4:4, PoE, 328 ft. (100 m), TAA

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.