Part Number: U521-1P0M-WH20G
USB4 20Gbps cable connects 2 devices with USB-C or Thunderbolt 3 ports, including 4K displays, laptops, smartphones, docks and PCs.
- Transfers video and data files at speeds up to 20 Gbps - 4x faster than USB 3.0
- Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
- Connects a single 4K/60 Hz display with 24-bit True Color, HDR and 4:4:4
- Supports up to 240W EPR power output for charging high-powered devices
- Backward compatible with USB 3.x, USB 2.0 and legacy Thunderbolt 3 devices
- 3-year limited warranty
Features
USB4 Cable Streams Video and Processes Data at 20 Gbps, 4x Faster Than USB 3.0
This USB4 20Gbps cable (M/M) transmits across two bidirectional lanes, supporting speeds up to 20 Gbps, which is four times faster than USB 3.0/3.1/3.2. Unlike previous USB generations, the USB4 20Gbps cable has the ability to allocate resources. Instead of splitting video and data equally between its two lanes, the U521-1P0M-WH20G allows the connected display as much bandwidth as it needs, while saving all remaining bandwidth for high-speed data transfers. This makes the cable perfectly suited for 4K video streaming and editing.
Supports DisplayPort Alternate Mode for Unidirectional 20 Gbps Video Connections
By connecting a 4K display to a host device that supports DisplayPort Alt Mode 1.4, this cable can use both high-speed lanes to transmit 4K video at 60 Hz in one direction at 20 Gbps maximum speed with 24-bit True Color, HDR and 4:4:4 chroma subsampling.
Backward Compatible with Legacy USB and Thunderbolt 3 Devices
Though both connected devices must support USB4 20Gbps for the cable to reach its full potential, the U521-1P0M-WH20G is backward compatible with USB 3.x, USB 2.0 and Thunderbolt 3 devices. It connects two USB-C devices, including MacBooks, Chromebooks, Windows laptops, Kindles, game consoles, smartphones, external storage devices, docking stations and wall chargers. It is compatible with all USB-C and Thunderbolt 3 devices, enabling use in existing installations while preparing for future upgrades.
240W EPR Charging Cable Keeps the Connected Notebook, Laptop or Other Device at Capacity
The U521-1P0M-WH20G supports Power Delivery (PD) 3.1 and Extended Power Range (EPR) charging of the connected PD Charging-compliant device. It carries power output up to 48V 5A (240W), which is sufficient for fast-charging and powering your MacBook or other mobile device, including the latest iPhone and other smartphones with a USB-C connector. The built-in E-Mark chip ensures a safe and reliable charging connection between the power source and device.
USB-IF Certification Ensures Rigorous Testing and Top-of-the-Line Performance
This cable meets the high standards of USB-IF (USB Implementers Forum, Inc.), a non-profit organization consisting of companies that developed the USB specification. Receiving USB-IF certification means the U521-1P0M-WH20G meets the industry’s highest environmental, mechanical and electrical standards. It operates with your USB peripherals, adapters and cables with top efficiency and safety.
System Requirements
- Devices with USB-C or Thunderbolt 3 ports (USB4 20Gbps compatibility required to achieve USB4 20Gbps performance)
- DP 1.4 Alt Mode required for maximum video output capability (4K/60Hz)
- 240W PD Charging output is supported, but the actual charging performance of a connected device is dictated by the maximum power draw of the device itself
Package Includes
U521-1P0M-WH20G USB4 20Gbps Cable (M/M), White, 2 m (6.6 ft.)
Specifications
OVERVIEW
| UPC Code | 037332281166 |
| Device Compatibility | Amazon Kindle; Chromebook; Computer; Laptop; Monitor/HDTV; Phone; Tablet; Video Game System |
| Technology | USB4 |
| Country/Region | Global |
| Cable Type | Active |
VIDEO
| Resolutions Supported | The U521-1P0M-WH20G is compatible with USB3.x/USB4/Thunderbolt hosts that support at least DisplayPort Alt Mode 1.4, up to DP 2.1, and can output video in resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz |
| Supported Resolutions | 3840x2160 (4K) |
| Max Supported Video Resolution | 3840 X 2160 @ 60HZ |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Bandwidth | 40 Gbps; 80 Gbps (DP 2.0 cable) |
| DisplayPort Alt Mode | Yes |
| DSC Support | Yes |
INPUT
| Maximum Input Amps | 5.0 |
| Maximum Input Watts | 240 |
POWER
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.1 |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | USB C (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
CHARGING
| Total Charging Amps | 5 |
| Total Charging Watts | 240 |
| Standards | PD 3.1 |
| Compatible Devices | Chromebook; Laptop; Smartphone; Tablet; Video Game Console |
PHYSICAL
| Color | White |
| Material of Construction | TPE |
| Cable Jacket Color | White |
| Connector Color | White |
| Cable Jacket Material | TPE |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 5.0MM |
| Wire Gauge (AWG) | 34/31/23 |
| Cable Length (ft.) | 6.56 |
| Cable Length (in.) | 78.7 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.22 |
| Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10% to 85%, Non-Condensing |
| Storage Humidity Range | 5% to 90%, Non-Condensing |
| Power Provided to Connected Device(s) | 240W (48V/5A) |
FEATURES & SPECIFICATIONS
| USB Specification | USB4 (up to 20 Gbps) |
| Data Transfer Rate | 20 Gbps |
| Displayport Specification | 1.4; 2.1 |
STANDARDS & COMPLIANCE
| Product Certifications | UL 94 |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-W01-100C1G | Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White | |
| U280-W04-100C2G | 4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U442-DOCK40-5 | USB-C Mini Dock and Multiport Adapter - 8K or 4K/144 Hz HDMI, USB 3.x Gen 2 (10Gbps) Hub Ports, 100W PD Charging, HDR, HDCP 2.3 | |
| U442-DOCK40-6 | USB-C Mini Dock and Multiport Adapter - 8K or 4K/144 Hz HDMI, USB 3.x Gen 2 (10Gbps) Hub Ports, Gigabit Ethernet, 100W PD Charging, HDR, HDCP 2.3 | |
| U442AB-DOCK9 | USB-C Dock, Triple Display - 4K 60 Hz HDMI/DisplayPort, VGA, USB 3.2 Gen 2, USB Hub, Gigabit Ethernet, 100W PD Charging, Antibacterial |
Documents & Downloads
Declarations of Conformity
Product Images