Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Provides up to 20V 5A (100W) for powering and charging your MacBook Pro or other mobile device through a USB-C charger or power bank.
  • Certified by USB-IF to ensure highest-grade construction and performance
  • Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
  • Power Delivery cable provides 5A (100W) for fast-charging large-capacity devices
  • Reversible USB-C plugs connect in either direction for immediate no-fuss use
  • USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
  • 3-year limited warranty

Features

USB-C to USB-C Cable Connects 2 USB-C Devices, Including MacBooks and Smartphones
This one-meter USB Type-C to Type-C cable allows you to connect one USB-C device to another. For instance, a laptop to a docking station, your smartphone to a wall charger, or a hard drive or flash drive to a computer or tablet. The USB-C to C cable is compatible with any device with a USB-C or Thunderbolt 3 port, including MacBooks, Ultrabooks and Chromebooks.
PD Charging Cable Produces up to 100W for Rapid Syncing and Charging
The Power Delivery cable provides power output up to 5 amps (100 watts), which is sufficient for fast-charging, syncing and powering most large-capacity devices, including the MacBook Pro. It also supports USB 2.0 data transfer rates up to 480 Mbps. The USB Type-C to USB Type-C cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Reversible USB-C Connectors Attach in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connectors plug into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
USB-IF Certification Ensures Rigorous Testing and Top-of-the-Line Performance
This cable meets the high standards of USB-IF (USB Implementers Forum, Inc.), a non-profit organization consisting of companies that developed the USB specification. Receiving USB-IF certification means the U040-C1M-C-5A meets the industry’s highest environmental, mechanical and electrical standards. It operates with your USB peripherals, adapters and cables with top efficiency and safety.

System Requirements

  • Devices with USB-C or Thunderbolt 3 ports

Package Includes

  • U040-C1M-C-5A USB-C to USB-C Cable, USB-IF, M/M, 1 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332241290
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.8MM
Cable Length (ft.)3.3
Cable Length (in.)39.4
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Relative Humidity10% to 85%, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
Product CertificationsUSB-IF
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
120W Multi-Device Charging Station - 60W USB-C, 2x 20W USB-C, and 3x USB-A Ports for Smartphone, Tablet and Apple Watch with Storage U280-006-C3A-ST U280-006-C3A-ST 120W Multi-Device Charging Station - 60W USB-C, 2x 20W USB-C, and 3x USB-A Ports for Smartphone, Tablet and Apple Watch with Storage
Dual-Port USB Car Charger, 63W Max - USB-C PD 3.0 Up to 60W, USB-A QC 3.0 Up to 18W U280-C02-63W-1B U280-C02-63W-1B Dual-Port USB Car Charger, 63W Max - USB-C PD 3.0 Up to 60W, USB-A QC 3.0 Up to 18W
Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White U280-W01-100C1G U280-W01-100C1G Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White
Dual-Port Compact USB-C Wall Charger - GaN Technology, 68W PD Charging (50W+18W), White U280-W02-68C2-G U280-W02-68C2-G Dual-Port Compact USB-C Wall Charger - GaN Technology, 68W PD Charging (50W+18W), White
4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White U280-W04-100C2G U280-W04-100C2G 4-Port Compact USB Wall Charger - GaN Technology, 100W PD Charging, 2 USB-C & 2 USB-A, White
Portable Wireless Magnetic Charging Power Bank for iPhone 16/15/14/13/12, USB-C Output, 18W, 4000mAh, Lithium-Ion, Black UPB-04K0-1CM UPB-04K0-1CM Portable Wireless Magnetic Charging Power Bank for iPhone 16/15/14/13/12, USB-C Output, 18W, 4000mAh, Lithium-Ion, Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.